Random things

by omglolbah

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Female Header Pack
23 available PRT-11269
2.25 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
2.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 20-Pin
Retired BOB-00499
3.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
0.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
1.05 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Total: 433.6