Hazır

by Member #517007

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
3.15 3   
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
Third Hand
Only 9 left! TOL-09317
10.95 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
7-Segment Display - LED (Red)
23 available COM-08546
1.25 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
ATMega32U4 TQFP
Retired COM-11181
6.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
8.5 2   
Cannot be ordered at this time.
Binding Post - Red
In stock PRT-09739
0.45 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
5.9 2   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Logic Level Converter
Retired BOB-11978
1.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
Only 4 left! PRT-10561
3.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
4.95 1   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
Only 2 left! BOB-11771
9.9 2   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
7 2   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
2.1 1   
Total: 270.51