NEW INC Lab Inventory

by Member #560985

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Push Button 33mm - Pink
Retired COM-09177
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Blue
Retired COM-09178
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Pushbutton 33mm - Yellow
Retired COM-09180
0.95 1   
Cannot be ordered at this time.
Concave Button - Red
Out of stock COM-09336
2.75 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
ProtoScrewShield Kit - Retail
Retired RTL-10431
29.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
23.8 4   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
39 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
33.9 2   
MicroSD Card with Adapter - 8GB
Retired COM-11609
27.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
99.8 4   
Cannot be ordered at this time.
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
138 5   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Clear Breadboard - Retail
Retired RTL-10430
34.75 5   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Solenoid - 36v
In stock ROB-10391
41 2   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-12722
49.9 2   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
6.4 4   
Tilt Sensor - AT407
In stock SEN-10289
8.4 4   
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
Magnet Ring - 3/16"
In stock COM-08914
5.25 5   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
71 2   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
31 available SEN-08606
89.75 5   
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
27.8 4   
Cannot be ordered at this time.
Thumb Joystick Retail
Retired RTL-10433
9.9 2   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
37.5 5   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
16 10   
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
47 2   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Total: 1226.85