JonMarkGo's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
104
You save:
5.5 (5%)
10   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
898
You save:
99.5 (10%)
50   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
615
You save:
32.5 (5%)
50   
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
199.6 8   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
22 available SEN-09836
123 6   
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
149.7 6   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
235.35
You save:
12.15 (5%)
45   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
33.3
You save:
1.7 (5%)
10   
Raspberry Pi - Model B+
Retired DEV-12994
239.7 6   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
124.75 5   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
53.9 2   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
80.85 3   
Thin Speaker
Retired COM-10722
4.75 5   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
10.5 5   
LED - Infrared 950nm
In stock COM-09349
21 20   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
21.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
14.85 3   
Cannot be ordered at this time.
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
29.75 5   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
23.85 3   
Cannot be ordered at this time.
Tactile Button Assortment
31 available COM-10302
6.5 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
5.25 5   
EasyDriver Stepper Motor Driver
Retired ROB-10267
44.85 3   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
14.85 3   
Cannot be ordered at this time.
Battery Holder - 4xAA Square
In stock PRT-00552
10.5 5   
9V Snap Connector
In stock PRT-00091
8.75 5   
Stepper Motor with Cable
In stock ROB-09238
227.5 13   
Speaker - PCB Mount
In stock COM-11089
42 20   
Thumb Joystick
In stock COM-09032
45 10   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
156.8
You save:
8.2 (5%)
10   
5-way Tactile Switch
In stock COM-10063
21 10   
Thumb Slide Joystick
In stock COM-09426
19.75 5   
PLA Filament 3mm - 1kg (Blue)
Retired TOL-12952
42.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
179.4
You save:
119.6 (40%)
26   
Cannot be ordered at this time.
Total: 3936.6