Universal Plate Set

This set includes a plastic plate with an 11x31 mm grid of 3 mm holes spaced 5 mm apart, which provides space for many mechanical connections. The two included eight-hole angle brackets can connect the plate to additional Universal Plates or can serve as a mounting point for an axle. The plate set also includes two shaft mounts (the triangular brackets in the picture on the right) for supporting an axle. The kit provides ten screws and ten nuts for connecting the angle brackets and shaft mounts to the plate.

This set is compatible with our gear motor brackets and motors. Check out our related products below.

Universal Plate Set Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • ArduM.O.P / about 12 years ago / 1

    Would this fit any type of servo? And if so what types?

  • Sgt Punishment / about 13 years ago / 1

    What's the physical dimensions of plate set once constructed? Without the tank treads or any wheels attached, but the beige frame?

    • bobski / about 11 years ago / 1

      Overall dimensions of the plate are 60mm x 160mm x 3 mm. If one of the low-profile right-angle brackets are attached to the outer-most row of holes on the plate, it extends over the edge of the plate 2mm. If used in the same position, the taller right-angle brackets are flush with the edge of the plate.

  • This is awesome! It's the base for the tank-like line-following robot I'm making with a Dual Motor Gearbox and a Tank Tread Set from Tamiya.

  • MattTheGeek / about 13 years ago / 1

    Any chance this will fit two large servos?

  • vineel / about 14 years ago / 1

    Can we get some pics of this with some motors/electronics mounted?

Customer Reviews

No reviews yet.