Expansion Pack Notice: This is not a full AgXRP Kit! This Expansion Pack requires an existing AgXRP Starter Kit or a DIY AgXRP Starter Kitt to function. You will also need to 3D print an additional U-Stand to properly mount the new hardware. AgXRP 3D-Print Files

AgXRP Pump & Soil Moisture Sensor Expansion Pack - Beta
KIT-30716

AgXRP Pump & Soil Moisture Sensor Expansion Pack - Beta

SKU: KIT-30716

Add an independent watering zone to your existing AgXRP Starter Kit with this complete pump and soil sensor expansion pack.

$48.95
In stock
SKU
KIT-30716
Backorder
Stock/Discounts

Expansion Pack Notice: This is not a full AgXRP Kit! This Expansion Pack requires an existing AgXRP Starter Kit or a DIY AgXRP Starter Kitt to function. You will also need to 3D print an additional U-Stand to properly mount the new hardware. AgXRP 3D-Print Files

Helpful Documentation

Product Overview

Scale up your agricultural automation with the AgXRP Pump & Soil Moisture Sensor Expansion Pack. Designed to combine with your existing AgXRP Starter Kit, this expansion allows you to add a completely independent watering zone to your smart farm. By adding a second pump and soil sensor, students can experiment with different plant types, compare watering schedules, and monitor varying soil conditions side-by-side.

Educator Discount Available: SparkFun and its partners are proud to work closely with the education community. We offer a significant discount on the AgXRP Starter Kit with an Educator account! Please contact support@sparkfun.com to get started.

Built for Growth

Because the XRP Controller on your main kit features multiple motor drivers and daisy-chainable Qwiic® connectors, adding this expansion is incredibly straightforward. You simply build the second pump assembly, connect the additional soil sensor, and plug them directly into your existing controller.

This pack includes all the necessary hardware to build out an additional planting zone:

  • Automated Watering: A Hobby Motor with Encoder, Deep-Groove Ball Bearings, Latex Tubing, and an AgXRP Single-Pump Enclosure Frame can be used to construct an additional peristaltic pump.
  • Accurate Soil Monitoring: Adds a second SparkFun Qwiic Soil Moisture Sensor and a 500mm Flexible Qwiic Cable for real-time hydration tracking for your additional plant.

Looking to expand your setup? You can add up to three of these Expansion Packs to your base AgXRP Starter Kit, allowing you to automate and monitor four independent planting zones at the same time.

Three Ag XRP Pump and Soil Moisture Sensor Expansion Packs attached to an assembled AgXRP Starter Kits.

Collaborative STEM Ecosystem

To ensure this platform prepares students for real-world challenges, we partnered with organizations driving actual change in communities nationwide. This includes leading academic institutions such as Cornell University and the University of Idaho.

Because this is a Beta release, we are actively looking for educators, students, and community partners to help shape its future. Whether you want to pilot the AgXRP, contribute to curriculum development, or support broader outreach efforts, you are joining a growing community dedicated to building the future of food, one line of code at a time.

The AgXRP partners.

Build Custom Smart Farms with AgXRP.Build Custom Smart Farms with AgXRP.

Custom Smart Farms:

Construct an automated tabletop plant care system that bridges the gap between STEM education and sustainable farming, turning precision agriculture into a hands-on learning experience.

Data-Driven Automation with AgXRP.Data-Driven Automation with AgXRP.

Data-Driven Automation:

Utilize capacitive soil moisture sensors and construct a custom peristaltic pump to analyze real-time data, optimize crop growth, and completely automate watering cycles.

A fully detailed AgXRP Setup & User Guide.A fully detailed AgXRP Setup & User Guide.

Collaborative STEM Ecosystem:

Developed in partnership with organizations like Cornell University and the University of Idaho to provide an interdisciplinary curriculum that prepares students to tackle real-world farming challenges.

Features & Specs

Qwiic Soil Moisture Sensor:

  • Capacitive sensing over I2C
  • CY8CMBR3102 Controller
    • Software Configurable I2C Address (Default: 0x37)
  • On Board Ruler (Imperial and Metric units)
  • 2x Qwiic Connectors
  • Blue STAT LED (Connects to general-purpose output pin)
  • Red Power LED

Included 3D Printed Parts

AgXRP Single Pump Enclosure 3D PartsAgXRP Single Pump Enclosure 3D Parts

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

An assembled AgXRP Pump & Soil Moisture Sensor Expansion Pack.
AgXRP Pump & Soil Moisture Sensor Expansion Pack - Beta
$48.95
KIT-30716
$48.95 retail price.

Available Discounts

  • $46.50 | 10+ units
  • $44.06 | 25+ units
  • $41.61 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing