This product has been retired from our catalog and is no longer for sale. View the updated version below. DEV-27876

Alchitry Br Prototype Element Board
DEV-16524

Alchitry Br Prototype Element Board

SKU: DEV-16524

The Alchitry Br Element Board is a prototyping periphery for the Au or Cu FPGA Development Boards.

Out of stock
SKU
DEV-16524

This product has been retired from our catalog and is no longer for sale. View the updated version below. DEV-27876

Product Overview

The Alchitry Br Element Board is a prototyping periphery for the Au or Cu FPGA Development Boards. The Br breaks out all the signals on the four headers running from your Au or Cu and has a large prototyping area with a 0.1" pin grid for custom circuits.

Alchitry Elements are expansion boards similar to shields for an Arduino or HATs for a Raspberry Pi but these are meant for your Au and Cu FPGA Development Boards. This Element is equipped with four connectors on top and four on the bottom for maximum stackability that snap to an Au or Cu board. There are also female headers (sold separately) available that can be soldered into the prototyping area turning the Br Element into a breadboard so you can test out new circuits without making them a permanent resident!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Alchitry Br Prototype Element Board
Alchitry Br Prototype Element Board DEV-16524
$16.5 retail price.

Available Discounts

  • $15.68 | 10+ units
  • $14.03 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing