Alchitry Pt V2
DEV-27873

Alchitry Pt V2

SKU: DEV-27873

Experience platinum-tier performance with the Alchitry Pt V2, an FPGA board optimized for high-speed communication in a minimal footprint featuring the Xilinx Artix-7.

$249.99
In stock
SKU
DEV-27873
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Flagship FPGA Development Board

The Alchitry Pt V2 is a platinum-tier FPGA development board that has been engineered for high-speed performance and compact designs. The Pt V2 was designed with a low-profile backside, featuring no components taller than 1.5mm. This enables the use of high-speed 1.5mm stack-height DF40 connectors required by the high-speed GTP (gigabit transceiver port) capable of interfaces like PCIe 2.0.

Greater Performance with the Xilinx Artix-7 FPGA

At its core, the Alchitry Pt V2 is a powerhouse built for ambitious projects. It boasts:

  • A massive 101,440 logic cells, three times the resources of the Au V2.
  • 206 IO pins, nearly doubling the available amount on the Au V2.
  • Equipped with 240 dedicated DSP48E1 slices, perfect for demanding computational tasks.
  • 4,860 Kb of Block RAM Blocks, giving you the horsepower needed for complex applications like real-time signal processing and high-speed communication.

The Artix 7 FPGA requires a free license for Vivado. Click here for instructions on installing it.

Stackable Expansion

As part of the modular Alchitry ecosystem, the Pt stacks with expansion boards called "Elements" to add prototyping spaces, buttons, LEDs, and more. To make a proper physical connection with its high-speed connectors, the Pt requires a Br, Fn, or Sp Element when connecting to an Ft, Ft+, or Hd board. This prevents the connectors from contacting capacitors on the bottom of the Pt.

Features & Specs

  • XC7A100T-2FGG84I FPGA
  • Connectors on both sides of the board allow two independent stacks (IO isn't shared)
  • 206 IO pins
    • All IO pairs are LVDS_25 capable inputs or TMDS_33 capable IO
    • 112 on the top
      • 32 triple voltage (3.3V, 2.5V, or 1.8V) pins (16 pairs) capable of LVDS_25 IO
      • 76 routed as 100 ohm differential pairs
      • Remaining IO routed as 50 ohm single ended
      • 8 are on the control header
    • 92 on the bottom
      • 24 routed as 100 ohm differential pairs
      • Remaining IO routed as 50 ohm single ended
      • 8 are on the control header
    • 2 on QWIIC connector
  • 20 GTP pins broken out on the bottom
    • 2 clock input pairs
    • 4 Tx pairs
    • 4 Rx pairs
    • 6.25 Gb/s bandwidth per pair
  • 100MHz oscillator
  • 8 general purpose LEDs
  • 1 button (typically used as reset)
  • 256MB DDR3L @ 800Mb/s (400MHz)
  • 32MBit Configuration FLASH
  • FT2232HQ USB -> JTAG and USB -> UART (12Mbaud max) or FIFO (~8MB/s)
  • 5-12V input voltage on-board power supply
    • 3.3V @ 4A (IO)
    • 2.5V @ 500mA (triple voltage pins, derived from 3.3V)
    • 1V @ 4A (VCCINT)
    • 1.8V @ 1.2A (VCCAUX, triple voltage pins)
    • 1.35V @1.2A (DDR3L)
    • 1.8V @ 200mA (analog)
    • 1V @ 1.5A (MGTAVCC, derived from 3.3V)
    • 1.2V @1.5A (MGTAVTT, derived from 3.3V)

Documentation

The Artix 7 FPGA requires a free license for Vivado. Click here for instructions on installing it.

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Alchitry Pt V2
Alchitry Pt V2
$249.99
DEV-27873
$249.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing