SparkFun IoT Brushless Motor Driver (ESP32 WROOM, TMC6300)
ROB-22132

SparkFun IoT Brushless Motor Driver (ESP32 WROOM, TMC6300)

SKU: ROB-22132

The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor including the one on-board.

$99.95
In stock
Only 1 left
SKU
ROB-22132
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun IoT Brushless Motor Driver is a powerful, easy-to-use motor driver that can control any 3-phase BLDC with built-in WiFi and Bluetooth® capabilities! However, with our on-board Three Phase Brushless Gimbal Motor, you can be sure of getting the best performance and reliability without needing to find your own motor. It features the TMC6300 from ADI + Trinamic, a high-performance motor driver that allows you to control the motor using a microcontroller, such as the ESP32 WROOM, which is included on the board. The SparkFun IoT Brushless Motor Driver is perfect for various IoT applications, such as controlling robots, drones, and other high-performance devices.

The TMC6300 is a powerful, easy-to-use three-phase motor driver with up to 2A (1.4ARMS) of total drive current. Separate high-side and low-side control of the three half-bridges allows for incredible control of each phase of the motor commutation. We've found the Arduino Simple Field Oriented Control library to work well with the TMC6300 motor driver.

However, a field-oriented control (FOC) algorithm requires some feedback to close and optimize the control loop. Therefore, we integrated a TMAG5273 hall-effect sensor and INA240A1 current sensor amplifiers (both manufactured by Texas Instruments) into the IoT motor driver board design. This allows users to incorporate a position sensor and current sensing into the FOC algorithm or any feedback control loop they implement.

Additionally, this motor driver also features a hall-effect sensor, three in-line current sensors for each motor phase, and a low-side current sensor to gather information about the status of the motor to return to the user. It also features two user buttons, a Qwiic connector, and a user-configurable RGB LED for more customizability!

NOTE: The datasheet indicates the mounting holes on the gimbal motor are through-holes but are not. The holes allow for ~1.5mm thread insertion. Using anything longer risks damaging the part.

Features & Specs

  • USB-C Connector
  • ESP32 Microcontroller
  • TMC6300 Motor Driver
  • TMAG5273 Hall Effect Sensor
  • Current Sensors
    • INA240 Current Sense Amplifier
    • MCP6021 Operational Amplifier
  • WS2812 RGB LED
  • 3-Pin JST Connector (to Gimbal Motor)
  • 4 Buttons
  • Gimbal Motor
  • Qwiic Connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun IoT Brushless Motor Driver (ESP32 WROOM, TMC6300)
SparkFun IoT Brushless Motor Driver (ESP32 WROOM, TMC6300)
$99.95
ROB-22132
$99.95 retail price.

Available Discounts

  • $94.95 | 10+ units
  • $89.96 | 25+ units
  • $84.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing