Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The STMicroelectronics ST25DV _**dynamic**_ Near Frequency Communication / Radio Frequency Identification tag ICs are awesome…
This is a basic RFID tag that functions within the MIFARE Classic® 1K guidelines. You can use these for all sorts of identif…
Our RedBoards are great. But don't they sometimes seem a little **_BIG_**?! Enter **smôl**, a new range of boards which a…
NFC Tag 4 Click is NFC tag device, offering 16 Kbit of electrically erasable programmable memory (EEPROM).
NFC Tag 2 Click carries the NT3H2111 NTAG I2C energy harvesting NFC Forum Type 2 Tag from NXP.
NFC Click is a mikroBUS™ add-on board with a versatile near field communications controller from NXP — the PN7120 IC.
NFC Tag Click carries an M24SR64 NFC/RFID tag IC with a dual interface and 8KB of high-reliability EEPROM built-in.
This board features the NTP5332, a highly integrated NFC IC which creates a secure standard-based link from the device to the…
NFC Tag 5 Click is a compact add-on board that contains a compact NFC tag IC.
MIKROE NFC 4 Click is a compact add-on board that contains an NFC transceiver for contactless communication.
NFC 2 Click is a compact add-on board that contains a highly integrated NFC transceiver for contactless communication.
NFC Extend Click is NFC tag interface device with possibility of using any shape and size external antenna, offering 16 Kbit …