Cherry MX2A Keyswitch - Blue
COM-31672

Cherry MX2A Keyswitch - Blue

SKU: COM-31672

This clicky mechanical keyswitch delivers clear tactile and audible feedback, with improved housing geometry and a guaranteed 50-million-actuation lifespan.

$1.95
In stock
SKU
COM-31672
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The Cherry MX2A Blue is a clicky mechanical keyswitch designed for custom and replacement keyboards, as well as embedded human-machine interfaces. Cherry MX switches are known for their precision, consistency, and long operating life, making them a standard choice for keyboard manufacturers, makers, and enthusiasts alike. The MX2A generation builds on the original MX design with factory-applied premium lubrication, an optimized spring, and refined housing geometry to provide smoother key travel, reduced spring noise, and improved typing feel while maintaining compatibility with standard MX keycaps and PCBs.

Clicky and Noticeable

The MX2A Blue combines a tactile bump with a distinct audible click at the actuation point, providing both physical and audible feedback with every keypress. It is well-suited for users who enjoy a traditional mechanical keyboard feel and want clear confirmation that a key has been actuated. To achieve its 50-million actuation lifespan, the MX2A architecture introduces several upgrades:

  • Upper Housing: CAD-engineered with sub-0.01mm tolerances to ensure precise switching-slide guidance.
  • Two-Part Switching Slide/Stem: This specialized two-part construction features a bulged TLS surface to deliver a distinct audible "click sound" with tactile feedback at the exact point of actuation.
  • Gold Crosspoint Contact: Self-cleaning, gold-plated triangular cross-contacts meet at precise right angles to provide permanent corrosion protection.
  • Precision Coil Spring: The high-density molecular structure of the spring’s metal alloy is individually calculated and optimized to provide consistent pressure resistance for the switch's specific actuation force.
  • Dual-Functional Housing Base: Engineered from a plastic polymer/glass-fiber blend to serve as both the internal mount for the switching mechanism and the external mounting surface for the keyboard.

The Cherry MX2A housing also includes a built-in recess that accommodates a standard 3mm LED. This allows you to easily add your choice of illumination under a key cap. If you need an easy way to incorporate this switch into a prototype, be sure to grab our matching breakout board for simple wiring!

Features & Specs

  • MX2A clicky mechanical keyswitch
  • Tactile bump with audible click
  • 2.2mm actuation point
  • 4.0mm total travel
  • Factory-lubricated for smoother operation
  • Gold crosspoint contacts
  • Rated for more than 100 million actuations
  • Plate and PCB mount compatible
  • Compatible with standard Cherry MX keycaps
The Cherry MX2A Keyswitch - Blue's force curve graph.The Cherry MX2A Keyswitch - Blue's force curve graph.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The Cherry MX2A Keyswitch - Blue shown diagonally from the top.
Cherry MX2A Keyswitch - Blue
$1.95
COM-31672
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing