GNSS Multi-Band L1/L2/L5 Helical Antenna (Locking SMA)
GPS-30249

GNSS Multi-Band L1/L2/L5 Helical Antenna (Locking SMA)

SKU: GPS-30249

This multi-band L1/L2/L5 helical antenna connects to any SMA cable with a locking SMA flange for secure, vibration-proof mounting in high-vibration systems.

$99.95
In stock
SKU
GPS-30249
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The MAN1216Q50 is the "Locking" version of our multi-band GNSS helical antenna. It offers the same high-precision L1/L2/L5 reception as the standard model but adds a specialized three-screw flange at the base. This antenna is the ideal choice for equipment mounts requiring a small, sturdy GNSS antenna to be permanently installed, and can be used with any SMA cable.

Why the Locking Flange?

Standard SMA connectors are excellent for static devices, but in high-vibration environments like UAVs, autonomous agricultural rovers, or automotive applications, threaded connectors can loosen over time. This locking version solves that problem in two ways:

  1. Security: The three screw points physically secure the antenna to the case, preventing it from loosening under vibration or movement.
  2. Durability: The additional mount points transfer horizontal torsion and physical shock away from the sensitive SMA connector and into the stronger surrounding chassis materials.

Is This Antenna for You?

Despite its mounting system, this antenna maintains a lower profile than many other helical options. Internally, it uses a Quadrifilar Helix structure that provides excellent gain and wide-angle circular polarization. This ensures reliable reception of low-elevation satellites, even when the antenna is tilted or maneuvering. It also covers a wide array of bands, including GPS (L1, L2, L5), GLONASS (G1, G2), BeiDou (B1, B2a, B2b), and Galileo (E1, E5a, E5b).

Please be aware that while this antenna will work with a simple L1-only receiver, it will not turn a $20 receiver into a $200 RTK-capable one. To get the full benefit, you will need to pair it with a receiver capable of L1/L2 or L1/L2/L5 reception.

For automobile applications, please see the u-blox ANN-MB-00 GNSS antenna. For heavy-duty applications (like RTK Surveying), check out our GNSS Multi-Band Surveying Antenna. You can also see our other GPS / GNSS Antennas here.

Features & Specs

  • GNSS Frequency Bands:
    • GPS: L1, L2, L5
    • GLONASS: G1, G2
    • Beidou: B1, B2a, B2b, B3i
    • Galileo: E1, E5a, E5b, E6
    • L-Band
  • Gain: 28dB
  • Noise Figure:
    • Typical: 1.5dB
    • Max: 2dB
  • Voltage: 3.0-16V
  • Current: 15-20mA
  • Overall Antenna Weight: 25g
  • Dimensions: 50mm x 50mm x 42.16mm
  • IP67 Compliance

 MAN1216Q50 Gain vs Frequency

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

GNSS Multi-Band L1/L2/L5 Helical Antenna (Locking SMA)
GNSS Multi-Band L1/L2/L5 Helical Antenna (Locking SMA)
$99.95
GPS-30249
$99.95 retail price.

Available Discounts

  • $94.95 | 25+ units
  • $89.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing