Due to the requirements of shipping the included battery, orders may take longer to process and do not qualify for same-day shipping. Additionally, these batteries cannot be shipped via Ground or Economy to Alaska or Hawaii. Same-Day Shipping

LilyPad E-Sewing ProtoSnap Kit
KIT-14528

LilyPad E-Sewing ProtoSnap Kit

SKU: KIT-14528

Explore simple e-sewing circuits right out of the box with this pre-wired LilyPad ProtoSnap board with all of the included sewing materials that you'll need. No programming required!

$13.50
In stock
Only 2 left
SKU
KIT-14528
In stock
Stock/Discounts

Due to the requirements of shipping the included battery, orders may take longer to process and do not qualify for same-day shipping. Additionally, these batteries cannot be shipped via Ground or Economy to Alaska or Hawaii. Same-Day Shipping

Helpful Documentation

Product Overview

The LilyPad E-Sewing ProtoSnap Kit is a great way to incorporate buttons and switches into an e-textile project without requiring any programming. Like other LilyPad ProtoSnap series boards, the individual pieces of the included E-Sewing ProtoSnap are pre-wired --- allowing you to try out the function of the circuit before sewing. We have also included a CR2032 battery, needle set, conductive thread bobbin, and a swatch of white felt. With all these parts combined, along with the featured guide, you can plan and create fantastic projects straight out of the box!

Test Before You Sew

Wearable electronics are incredibly fun to build, but unsewing a mistake from a delicate piece of fabric can be frustrating. The ProtoSnap series solves this by physically connecting all the individual e-textile components together on a single, pre-wired circuit board. This lets you press the buttons, flip the switches, and see exactly how the LEDs respond right out of the box, so you understand the circuit logic before you ever thread a needle.

Snap-Apart E-Textile Prototyping

To give you a comprehensive introduction to wearable electronics, this specific ProtoSnap includes a variety of standard LilyPad components arranged into two distinct circuits:

  • Slide Switch Circuit: Features a LilyPad Slide Switch pre-wired to control two white LilyPad LEDs simultaneously.
  • Button Circuit: Features a momentary LilyPad Button Board pre-wired to trigger a single white LilyPad LED.
  • Integrated Power: A central LilyPad Coin Cell Battery Holder powers both circuits and includes the required CR2032 battery.

Once you understand how the buttons and switches behave and you have designed how you want your final garment to look, simply snap the individual boards apart along the perforated edges. You can then use the included conductive thread to sew the individual LEDs, controls, and battery holder directly into your custom clothing project. All you need to do is design how you want your project laid out, then snap everything apart!

Features & Specs

  • Pre-wired E-Textile Prototyping Board
  • No Programming Required
  • Perforated, snap-apart PCB for easy transition from prototyping to sewing
  • Included Sewing Materials
The individual parts included on the ProtoSnap.The individual parts included on the ProtoSnap.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LilyPad E-Sewing ProtoSnap Kit
LilyPad E-Sewing ProtoSnap Kit
$13.50
KIT-14528
$13.5 retail price.

Available Discounts

  • $12.83 | 10+ units
  • $12.15 | 25+ units
  • $11.48 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing