Supply Chain Constraints with Memory Components: Ongoing supply chain constraints affecting memory components (from RAM to data storage drives) have made the availability of this 32GB microSD Card unpredictable. At this time, we cannot guarantee when this microSD card will be restocked, nor can we provide a timeline for fulfilling current backorders placed with SparkFun Electronics. Additionally, due to market volatility, we cannot guarantee future pricing or order quantities.

However, placing an order does secure your place in line. We fulfill all backorders in the order received and will provide you with the latest updates as soon as receive them

microSD Card - 32GB (Class 10)
COM-19041

microSD Card - 32GB (Class 10)

SKU: COM-19041

This is a class 10 32GB microSD memory card, perfect for housing operating systems for single board computers and a multitude of other information.

$34.95
In stock
SKU
COM-19041
In stock
Stock/Discounts

Supply Chain Constraints with Memory Components: Ongoing supply chain constraints affecting memory components (from RAM to data storage drives) have made the availability of this 32GB microSD Card unpredictable. At this time, we cannot guarantee when this microSD card will be restocked, nor can we provide a timeline for fulfilling current backorders placed with SparkFun Electronics. Additionally, due to market volatility, we cannot guarantee future pricing or order quantities.

However, placing an order does secure your place in line. We fulfill all backorders in the order received and will provide you with the latest updates as soon as receive them

Product Overview

This is a class 10 32GB microSD memory card, perfect for housing operating systems for single board computers and a multitude of other information. Since this is a class 10 microSD it is capable of transferring data at speeds up to 100MB/s allowing it to have a noticeable increase in performance while running an on-board OS.

Please note, this is only the microSD card and does NOT come with an SD adapter. A microSD USB Reader can be purchased separately. This microSD card is perfect when used with the Raspberry Pi, or SparkFun Micro SD sniffer.

Features & Specs

  • Memory Density: 32GB
  • Supply Voltage-Nom: 3.3V
  • Class: 10
  • Read: 100Mbps
  • Write: 100Mbps
  • Operating Temp Range: -25°C to +85°C
  • Mounting Method: Socket Mount

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

32GB MicroSD
microSD Card - 32GB (Class 10)
$34.95
COM-19041
$34.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing