This product has been retired from our catalog and is no longer for sale. View the updated version below. DEV-21869

MyoWare 2.0 LED Shield
DEV-18387

MyoWare 2.0 LED Shield

SKU: DEV-18387
Out of stock
SKU
DEV-18387

The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscle Sensor remotely.

This product has been retired from our catalog and is no longer for sale. View the updated version below. DEV-21869

Product Overview

The MyoWare LED Shield is designed to pair with the MyoWare Muscle Sensor. The blue 10-segment bar graph shows the magnitude of the measured signal. The more muscle activation measured, the higher up the board the lit LEDs will go. With this shield you will be provided with a visual representation of the signals provided by the MyoWare Muscle Sensor and an on-board lithium polymer (LiPo) power source.

This shield is likely to be the top board in a stack, so solder on some 1x3 male headers and plug into the sensor board. The power is supplied on the LED shield, but controlled by the power switch on the sensor. Once the stack is assembled, snap on some electrodes and stick the sensor on the target muscle.

The MyoWare Muscle Sensor to which this shield attaches is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies. The MyoWare board acts by measuring the filtered and rectified electrical activity of a muscle, outputting 0-Vs Volts depending on the amount of activity in the selected muscle, where Vs signifies the voltage of the power source.

Note: The MyoWare Power Shield and the MyoWare LED Shield both provide power, but at slightly different voltages. Don't use both of these shields at the same time.

Note: This item may take longer to process due to battery installed in the equipment and therefore does not qualify for same-day shipping policy. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.

Documents:

Hookup Accessories

Features & Specs

  • Input Voltage
  • 5V via USB Type C Connector
  • Output Voltage (e.g. "VIN")
  • Nominal Voltage: 3.7V
  • Fully Charged: 4.2V
  • Power Switch
  • Built-in LiPo Battery
  • Rated Capacity: 40mAh
  • Nominal Voltage: 3.7V
  • Max Charge Current: 1C (40mA)
  • MCP73831 Single Cell LiPo Charge IC
  • Charge Rate Set to 40mA
  • MyoWare® 2.0 Muscle Sensor Form Factor
  • 3x Female Snap Pins (Power and EMG Envelope Output)
  • LEDs
  • VIN
  • FULL
  • CHG
  • 2x 5-Segment Bars
  • Board Dimensions
  • 46.15mm x 38.00mm (1.82” x 1.50”)

Documentation


[1] Note: This product is patent protected. To prevent counterfeit boards

Customer Reviews

MyoWare 2.0 LED Shield
MyoWare 2.0 LED Shield DEV-18387

Stock and Customer Discounts

$26.95 retail price.

Available Discounts

  • $25.60 | 10+ units
  • $22.91 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing