PINECIL Soldering Iron Kit
KIT-24063

PINECIL Soldering Iron Kit

SKU: KIT-24063

Kickstart your DIY projects with the complete PINECIL Soldering Iron Kit. Includes the fast-heating RISC-V iron, a PD wall adapter, heavy-duty stand, and brass sponge for a safe, ready-to-use workbench.

$119.95
In stock
SKU
KIT-24063
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Get everything you need to start building, repairing, and prototyping right out of the box. The PINECIL Soldering Iron Kit pairs the fast-heating PINECIL iron with all the essential accessories needed for a clean, efficient workbench. All you need to supply is your own solder! Whether you are assembling custom mechanical keyboards, splicing wires, or working with intricate SMD components, this kit gives you the tools to tackle your projects without hunting down compatible power supplies or safe resting stands.

Smart and Portable Soldering

Whether you are working at a dedicated electronics desk or fixing connections in the field, this iron is built for maximum flexibility and user safety.

  • Dual Power Options: Power the iron using either a high-wattage USB-C cable (PD and QC 3.0 supported) or a standard DC5525 barrel jack, making it easy to use existing bench supplies or even tool batteries.
  • Auto Standby: A built-in IMU detects motion, automatically dropping the temperature into sleep mode when you set it down to prevent burns and preserve the tip.

Did we mention that this iron is pre-loaded with open-source firmware? The PINECIL runs on Ralim's IronOS, enabling customization and community-driven features you will not find on standard irons.

Essential Workspace Accessories

To ensure you get the absolute most out of this hardware, we packed the box with practical accessories designed for an uninterrupted workflow.

  • Consistent Power: A USB-C Power Delivery wall adapter and matching cable ensure your iron receives the wattage it needs to maintain stable temperatures during heavy use.
  • Workspace Safety: The included soldering stand provides a secure place to rest the hot iron, while the brass sponge cleans your tip without potentially damaging it or dropping its temperature the way wet sponges do.
  • Quick Adjustments: A mini magnetic screwdriver is included to help you easily swap out the B2 soldering tip or make rapid hardware modifications on the fly. Just make sure your iron is powered off and cooled down before handling the bare tip!

Simply plug the included power delivery components into your wall outlet, set your target temperature on the OLED display, and start your next project.

A look at a few of the items included in the PINECIL Soldering Iron Kit. Including the PINECIL soldering iron, stand, brass sponge, and USB-C cable.

Features & Specs

  • PINECIL Body:
    • Dimensions:
      • 155 x 12.8 x 16.2mm with solder tip
      • 103 x 12.8 x 16.2mm without solder tip
    • Weight:
      • 28g with solder tip
      • 18g without solder tip
    • Build: Plastic with metal clip (Handle)
    • Color: Black (case) / Green (sleeve)
  • PINECIL Platform:
    • OS: Ralim's IronOS build
    • Chipset: Bouffalo BL-706
    • CPU: 32-bit RV32IMAFC RISC-V "SiFive E24 Core" @ 144 MHz
  • PINECIL Display:
    • Type: OLED White Color Monochrome Display
    • Size: 0.69 inches
    • Resolution: 96x16 pixels
  • PINECIL Power Ports:
    • USB type C: PD and QC 3.0 12V-24V 3A
    • Barrel Jack: DC5525, 12V-24V DC 3A
  • PINECIL Tip:
    • Type: B2
    • Length: 86mm
    • Weight: 8.2g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PINECIL Soldering Iron Kit
PINECIL Soldering Iron Kit
$119.95
KIT-24063
$119.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing