PINECIL - Smart Mini Portable Soldering Iron
TOL-23913
PINECIL - Smart Mini Portable Soldering Iron
SKU: TOL-23913
$68.50
In stock
SKU
TOL-23913
The Pinecil is a smart mini portable soldering iron with a 32-bit RISC-V SoC.
Product Overview
The PINECIL is a smart mini portable soldering iron with a 32-bit RISC-V SoC featuring a sleek design, a built-in IMU for auto standby and it heats up to an operating temperature in just six seconds!
The PINECIL is capable to receive power from either the USB-C port or barrel jack. The adjustable soldering tip temperature can be set between 100° C and 400° C using the adjustment buttons around the easy-to-read OLED display.
Includes:
- 1x Pinecil Soldering Iron
- 1x Soldering Tip
- 1x User Manual
Hookup Accessories
Features & Specs
- Body:
- Dimensions:
- 155 x 12.8 x 16.2mm with solder tip
- 103 x 12.8 x 16.2mm without solder tip
- Weight:
- 28g with solder tip
- 18g without solder tip
- Build: Plastic with metal clip (Handle)
- Color: Black (case) / Green (sleeve)
- Platform:
- OS: Ralim's IronOS build
- Chipset: Bouffalo BL-706
- CPU: 32-bit RV32IMAFC RISC-V "SiFive E24 Core" @ 144 MHz
- Display:
- Type: OLED White Color Monochrome Display
- Size: 0.69 inches
- Resolution: 96x16 pixels
- Power Ports:
- USB type C: PD and QC 3.0 12V-24V 3A
- Barrel Jack: DC5525, 12V-24V DC 3A
- Tip:
- Type: B2
- Length: 86mm
- Weight: 8.2g
Customer Reviews

PINECIL - Smart Mini Portable Soldering Iron
$68.50
TOL-23913
Stock and Customer Discounts
$68.5 retail price.