This product has been retired from our catalog and is no longer for sale.

Pole Clamp for 8.7in Tablets
PRT-25695

Pole Clamp for 8.7in Tablets

SKU: PRT-25695

Easily attach a tablet to our Telescopic Surveying Pole with this 8.7in. pole clamp.

Out of stock
SKU
PRT-25695

This product has been retired from our catalog and is no longer for sale.

Product Overview

This pole clamp is ideal for attaching an Android or iOS tablet to a surveying pole, automotive bar, or other structural element. The tablet holder is primarily designed for the Galaxy Tab A7/A9 8.7in. series but is spring loaded to handle tablets of various lengths up to 9in. and as short as 7.5". The maximum width the holder can handle is 5.1in. The quick release clamp is ideally suited for our GNSS surveying pole but can open to a maximum of 1.75in.

An iPad mini will fit, but any added protective case may protrude slightly on either edge of the clamp. Larger tablets will not fit.

The pole clamp works great with our Telescopic Surveying Pole and is a handy add-on for our popular PNT products where the GIS app runs on the tablet and connects over Bluetooth to our RTK products like the RTK Facet mosaic, Torch, and RTK Express Kit.

Note: This product only includes a tablet holder and clamp.

Features & Specs

Specifications:

  • Designed for Samsung Tab A7/A9 8.7"
  • Compatible Tablet Size: 7.5 to 9in / 180 to 230mm
  • Max Tablet Width: 5.1in / 130mm
  • Max Pole Size: 1.75in / 44mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pole Clamp for 8.7in Tablets
Pole Clamp for 8.7in Tablets PRT-25695
$94.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing