Creative Commons images are CC BY 2.0

$ 3.95

Notify Me

added to your
shopping cart

quantity
Out of stock out of stock
3.95 1+ units
3.75 10+ units
3.56 25+ units
3.36 100+ units

We do not currently have an estimate of when this product will be back in stock.

Need larger quantities?
Check out our Volume Sales program

Description: The MyoWare Muscle Sensor is now designed to be wearable allowing you to attach biomedical sensor pads directly to the board itself. However, there still may be cases where you want to mount the sensor pads away from the other hardware, this is where the MyoWare Cable Shield comes in. This shield provides a 3.5mm jack where you can attach a three electrode sensor cable allowing you to test and use the MyoWare Muscle Sensor without actually attaching it to your person.

The MyoWare Cable Shield is equipped with two rows of 3-pin plated through-holes on each end of the board. This allows for standard 0.1" headers to be used to stack the shield with other MyoWare boards.

The MyoWare Muscle Sensor, that this shield attaches to, is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies. The MyoWare board acts by measuring the filtered and rectified electrical activity of a muscle; outputting 0-Vs Volts depending the amount of activity in the selected muscle, where Vs signifies the voltage of the power source.

Get Started with the MyoWare Cable Shield

Documents:

Recommended Products

Customer Comments

  • FYI - The REM headers on this shield don’t line up with the MyoWare sensor board. I contacted customer service and their response was “the board still worked”, which is true, but forget using stackable headers if you purchase this “stackable” breakout board. Perhaps they will fix this in the next revision.

Customer Reviews

No reviews yet.

Related Tutorials

MyoWare Muscle Sensor Kit

March 17, 2016

Line of products to work with the MyoWare muscle sensor from Advancer Technologies