SparkFun Pro Micro - ESP32-C3
DEV-23484

SparkFun Pro Micro - ESP32-C3

SKU: DEV-23484

This SparkFun Pro Micro crams the powerful ESP32-C3, a single-core RISC-V powerhouse with 400KB of SRAM, into a compact 1.3in. x 0.7in. board.

$10.25
In stock
SKU
DEV-23484
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Don't be fooled by its miniature size; the SparkFun Pro Micro ESP32-C3 packs a punch. This micro marvel crams the powerful ESP32-C3, a single-core RISC-V powerhouse with 400KB of SRAM, into a compact 1.3in. x 0.7in. board. Clocking in at 160MHz, it's ready to tackle your projects quickly and efficiently.

Forget wires and soldering headaches – the Pro Micro ESP32-C3 embraces the simplicity of the Qwiic connector. Just plug and play any Qwiic sensor and watch your projects come alive with environmental data, motion detection, or whatever your imagination conjures. And stay connected, wherever you are, with built-in WiFi and Bluetooth® 5 (LE).

But the Pro Micro ESP32-C3 isn't just about small talk. Its 22 programmable GPIOs, accessible through handy castellated headers, unlock a multitude of possibilities. From tinkering with LEDs and servos to crafting intricate sensor networks, this tiny titan has the muscle to handle it all. And thanks to support for a range of protocols like ADC, SPI, UART, and I2C, the creative toolbox keeps expanding.

The Pro Micro ESP32-C3 taps into the power of Espressif's open-source ESP-IDF, a robust ecosystem brimming with libraries, tools, and a supportive community. Plus, you can leverage the familiar Arduino IDE for a smooth development experience.

So whether you're building a wearable masterpiece, a chatty IoT gadget, or a robotic friend, the SparkFun Pro Micro ESP32-C3 is your pint-sized partner in innovation. Grab one today and let your small-scale dreams take flight!

If you're looking for the ESP32-C3 module itself, you can also buy them individually or in bulk from SparkFun! This lets you integrate the ESP32-C3 into your own custom design or grab a handful for your next project.

Note: Unlike other ESP32 boards, this device requires user interaction to program. To program the device, hold down BOOT while resetting it. This is a simple process, but it is not automatic.

Features & Specs

  • CPU and On ­Chip Memory
    • ESP32-C3FH4 embedded,32-bit RISC-V single-core processor, up to 160MHz
    • 384 KB ROM
    • 400 KB SRAM (16 KB for cache)
    • 8 KB SRAM in RTC
    • 4 MB flash in chip package
  • Wi­Fi
    • 802.11b/g/n
    • Center frequency range of operating channel:2412~2484 MHz
    • Supports 20 MHz, 40 MHz bandwidth in 2.4 GHz band
    • 1T1R mode with data rate up to 150 Mbps
    • Wi-Fi Multimedia (WMM)
    • TX/RX A-MPDU, TX/RX A-MSDU
    • Immediate Block ACK
    • Fragmentation and defragmentation
  • Bluetooth
    • Bluetooth LE: Bluetooth 5, Bluetooth mesh
    • Speed: 125 Kbps, 500 Kbps, 1 Mbps, 2 Mbps
    • Channel selection algorithm #2
    • Internal co-existence mechanism between Wi-Fi and Bluetooth to share the same antenna
  • Peripherals
    • GPIO, SPI, UART, I2C, I2S, remote control peripheral, LED PWM controller, general DMA controller, TWAI®controller (compatible with ISO11898-1, i.e. CAN Specification 2.0), USBSerial/JTAG controller, temperature sensor, SARADC, general-purpose timers, watchdog timers
  • Integrated Components on Module
    • 40 MHz crystal oscillator
  • Antenna Options
    • On-board PCB antenna (ESP32-C3-MINI-1)
  • Operating Conditions
    • Operating voltage/Power supply: 3.0 ~ 3.6 V
    • Operating ambient temperature: –40 ~ 85 °C
  • 1x Vertical Qwiic Connector

Which Pro Micro is Right for You?

The classic 5V Arduino-compatible board, perfect for simple projects using standard 5V sensors and code. No FTDI Breakout required!

  • Processor: ATmega32U4 (8-bit)
  • Speed: 16 MHz
  • Voltage: 5V
  • USB Port: Micro-USB
  • Wireless: None
  • Unique Extras: Drive Higher-Current Loads

The low-voltage version of the classic board, designed for battery-powered projects or 3.3V sensors. No FTDI Breakout required!

  • Processor: ATmega32U4 (8-bit)
  • Speed: 8 MHz
  • Voltage: 3.3V
  • USB Port: Micro-USB
  • Wireless: None
  • Unique Extras: Lower Power Consumption

A modernized version of the classic 5V board, upgraded with a robust USB-C connector and a Qwiic port for easy sensor connection.

  • Processor: ATmega32U4 (8-bit)
  • Speed: 16 MHz
  • Voltage: 5V
  • USB Port: USB-C
  • Wireless: None
  • Unique Extras: Qwiic & Castellated Pads

An IoT flagship featuring WiFi and Bluetooth Low Energy (BLE) in the tiny Pro Micro footprint, ideal for connected projects.

  • Processor: ESP32-C3 (32-bit)
  • Speed: 160 MHz
  • Voltage: 3.3V
  • USB Port: USB-C
  • Wireless: WiFi & Bluetooth 5
  • Unique Extras: RISC-V & Built-in Antenna

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Pro Micro - ESP32-C3
SparkFun Pro Micro - ESP32-C3
$10.25
DEV-23484
$10.25 retail price.

Available Discounts

  • $9.74 | 10+ units
  • $9.23 | 25+ units
  • $8.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing