SparkFun JetBot AI Kit Powered by Jetson Nano 2GB
Utilize this kit to turn your Jetson Nano into a mobile machine with things like object following, collision avoidance via the on board camera.
Product Overview
The SparkFun JetBot AI Kit is a robot platform powered by the NVIDIA® Jetson Nano™ 2GB Developer Kit. This kit is developed and kitted by us here at SparkFun and is based on the open-source NVIDIA JetBot! We understand that not everyone has access to multiple 3D printers and a whole warehouse of electronics so we wanted to build a kit from ready to assemble parts to get you up and running as quickly as possible. The SparkFun JetBot AI Kit Powered by Jetson Nano 2GB is a great launchpad for creating entirely new AI projects for makers, students and enthusiasts who are interested in learning AI and building fun applications. It’s straightforward to set up and use and is compatible with many popular accessories.
Several interactive tutorials show you how to harness the power of AI to teach the SparkFun JetBot to follow objects, avoid collisions and more. The Jetson Nano 2GB Developer Kit offers useful tools like the Jetson GPIO Python library, and is compatible with common sensors and peripherals; including some new python compatibility with the SparkFun Qwiic ecosystem.
Additionally, the included image is delivered with the advanced functionality of JetBot ROS (Robot Operating System) and AWS RoboMaker Ready with AWS IoT Greengrass already installed. SparkFun’s JetBot AI Kit is the only kit currently on the market ready to move beyond the standard JetBot examples and into the world of connected and intelligent robotics.
This kit includes everything you need to get started with JetBot minus a Phillips head screwdriver and an Ubuntu desktop GUI. If you need these, check out the includes tabs for some suggestions from our catalog. Please be aware that the ability to run multiple neural networks in parallel may only be possible with a full 5V-4A power supply.
-
-
-
SparkFun Jetson Nano Basic Kit with Battery Pack
Special Price Current price: $39.95 Regular Price Original price: $64.95In stock -
-
-
-
-
Leopard Imaging Camera - 136 Degree FOV
Special Price Current price: $26.16 Regular Price Original price: $32.50In stock -
-
-
-
-
Features & Specs
- SparkFun Qwiic ecosystem for I2C communication
- Ecosystem can be expanded using 4x Qwiic connectors on GPIO header
- Example Code for: Basic Motion, Teleoperation, Collision avoidance, & Object Following
- Compact form factor to optimize existing neural net from NVIDIA
- 136° FOV camera for machine vision
- Pre-flashed microSD card
- Chassis assembly offers expandable architecture
Documentation
- Getting Started With Jetson Nano Developer Kit
- Assembly Guide for SparkFun JetBot AI Kit V2.0
- Sparkfun 2GB Jetbot Kit Image:
sparkfun_2GB_jetbot_v00-02_linux.zip
- SparkFun Hookup Guide for Qwiic Motor Driver
- SparkFun Hookup Guide for Qwiic Micro OLED (Qwiic)
- SparkFun Hookup Guide for Qwiic pHAT v2.0
- JetBot ROS GitHub Repository
- Getting Started with AWS IoT Greengrass
- Deploying Robotic Applications Using Machine Learning with Nvidia JetBot and AWS RoboMaker
- NVIDIA Jetson Forums
- NVIDIA JetBot GitHub Issues
- NVIDIA JetBot GitHub
- NVIDIA JetBot GitHub Wiki
- NVIDIA JetBot Software Setup
Customer Reviews
