Notice: This product has shipping restrictions outside of the United States. See restricted countries

SparkFun Allband GNSS RTK Breakout - mosaic-G5 P3
GPS-29208

SparkFun Allband GNSS RTK Breakout - mosaic-G5 P3

SKU: GPS-29208

A compact, all-band RTK breakout board featuring the Septentrio mosaic-G5 for millimeter-level precision, ultra-low power consumption, and AIM+ anti-jamming.

$699.95
In stock
SKU
GPS-29208
In stock
Stock/Discounts

Notice: This product has shipping restrictions outside of the United States. See restricted countries

Helpful Documentation

Product Overview

Achieve survey-grade, millimeter-level precision in your most power-sensitive projects with the SparkFun mosaic-G5 P3 Allband GNSS RTK Breakout. With Septentrio's mosaic-G5, you'll receive a compact GNSS peripheral that delivers the same leading performance as the mosaic-X5 but in a package that is 60% smaller and consumes 40% less power. This breakout is the preeminent choice for surveying, robotics, and other IoT applications where size, weight, and power (SWaP) are critical constraints.

This is a dedicated, standalone breakout board designed to get you up and running immediately, featuring standard 0.1" headers, Qwiic connectors, and a sturdy SMA antenna connection.

Compact Size, Best-in-Class Precision

Don't let the footprint fool you. The mosaic-G5 is a multi-band, multi-constellation receiver capable of tracking all major global systems (GPS, GLONASS, Galileo, BeiDou, QZSS) simultaneously.

  • Millimeter-Level Accuracy: Delivers 6mm horizontal and 1cm vertical accuracy with RTK.
  • Precise Timing: Features a PPS timing resolution of 1.4ns and event-trigger accuracy <3ns, making it ideal for exact time-synchronization applications.
  • AIM+ Interference Mitigation: Equipped with Septentrio's AIM+ technology, which offers some of the best protection against jamming and spoofing on the market, ensures reliability in hostile RF environments.

A mosaic-G5 P3 Allband GNSS RTK Breakout hooked up and ready to use.

Designed for Integration & Connectivity

We've designed this breakout to be as versatile as the module itself, giving you access to all the critical interfaces you need.

  • Extensive Breakout: Twenty-one 0.1"-pitch PTH pins break out two UARTs, two configurable PPS outputs, two event triggers, and GPIOs.
  • USB-C Connectivity: A native USB-C connector supports high-speed data transfer and configuration.
  • Ready for RTK Corrections: The UART2 interface is broken out to a locking JST connector and a BlueSMiRF-compatible header, making it easy to connect an RF transceiver to receive RTCM corrections.
  • Qwiic Compatible: Includes two Qwiic connectors for easy, solder-free integration into the SparkFun Qwiic Ecosystem.

Configuration & Advanced Control

The mosaic-G5 offers professional-grade control for advanced users.

  • Flexible Protocols: Supports industry-standard NMEA, RTCM v3.x, and the highly efficient Septentrio Binary Format (SBF).
  • Sophisticated Software: Configure and monitor the module using Septentrio's RxTools suite or via a robust Command-Line Interface (CLI) over USB or Serial.
  • RTK Base functionality due Q2 2026: The initial mosaic-G5 P3 firmware does not support RTK Base and it can not generate RTCM corrections. Septentrio will add base station capability to the mosaic-G5 P3 and P3H in a firmware release currently planned for the Q2 2026.

This Breakout requires an external multi-band antenna. Users have a few options for connecting an external GNSS antenna to their GNSS receiver.

Features & Specs

Allband GNSS RTK Breakout - mosaic-G5 P3:

  • Septentrio mosaic-G5 P3 GNSS Receiver
    • GNSS Constellations:
      • GPS (USA)
      • GLONASS (Russia)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
    • SBAS / QZSS Support
  • USB-C Connector
  • 4-pin JST-GH Connector
  • Qwiic Connectors (x2)
    • 4-pin JST-SH
  • SMA Connector:
    • GNSS Antenna (Active, Multi-band)
    • 3.3V power for an active antenna
  • Twenty-one 0.1"-pitch PTH pins
    • VIN: 3.8V to 5.5V
    • 3.3V (x2)
    • 3.3V Enable
    • UART (x2)
    • PPS signal (x2)
    • LED indicators (x2)
      Event indicators (x2)
    • Reset
    • GND (x4)
  • Dimensions: 43.2mm x 43.2mm (Approx. 1.70" x 1.70")
  • Four mounting holes:
    • 4-40 screw compatible
  • Weight: 11.15g

mosaic-G5 P3 GNSS Receiver:

  • Voltage Range: 3.135 to 3.465V
    • Typical power consumption: 0.44W
  • RTK Accuracy
    • Horizontal: 0.6cm (±0.5ppm)
    • Vertical: 1cm (±1ppm)
  • Channels: 789 (simultaneous tracking)
  • GNSS Frequency Bands:
    • GPS: L1C/A, L1C, L2C, L2PY, L5
    • GLONASS: L1CA, L2CA, L2P, L3 CDMA
    • Beidou: B1I, B1C, B2a, B2b, B2I, B3I
    • Galileo: E1, E5a, E5b, E6
    • QZSS: L1C/A, L1 C/B, L2C, L5, L6
  • Time to Fix
    • Cold Start: < 35s
    • Warm: < 10s
    • Reacquisition: 1s
  • Event Accuracy: < 3ns
  • Update Rate: 20Hz
  • Latency: < 10ms
  • VANT Voltage: 3.3V
    • Max current: 150mA
  • Interfaces:
    • UART (x2)
    • USB device (2.0, HS)
    • GPIO user programmable (x2)
    • Event markers (x2)
    • Configurable PPS out (x2)
  • Protocols:
    • Septentrio Binary Format (SBF)
    • NMEA 0183, v2.3, v3.03, V4.0
    • RTCM v3.x (MSM included)
  • Package Size: 16.4mm x 22.8mm x 2.4mm
  • Weight: 2.2g

Shipping Restrictions

This product contains a module from Septentrio. Considering the dual use nature of Septentrio products such as the mosaicX5 GNSS receiver module, and the increased risk of diversion in these countries, any direct or indirect sales, transfer, export, or re-export of Septentrio Items or Items sold by Septentrio, to the following countries is prohibited, except if specifically approved by Septentrio: 

Afghanistan, Armenia, Azerbaijan, Bosnia & Herzegovina, Burundi, Central African Republic, China, Congo, Cyprus, Eritrea, Georgia, Guinea, Guinea-Bissau, Haiti, Hong Kong, India, Iraq, Israel, Kazakhstan, Kyrgyzstan, Lebanon, Libya, Malaysia, Mali, Malta, Mongolia, Moldavia, Myanmar(Burma), Nicaragua, Pakistan, Saudi Arabia, Serbia, Singapore, Somalia, South-Sudan, Sudan, Sri Lanka, Syria, Taiwan, Tajikistan, Tunisia, Turkey, Turkmenistan, Ukraine, United Arab Emirates, Uzbekistan, Venezuela, Yemen, Zimbabwe.

This list is in addition to, and separate from, the countries to which the sale, supply, transfer, export, re-export, directly or indirectly, is prohibited under applicable sanctions.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Allband GNSS RTK Breakout - mosaic-G5 P3
SparkFun Allband GNSS RTK Breakout - mosaic-G5 P3
$699.95
GPS-29208
$699.95 retail price.

Available Discounts

  • $664.95 | 10+ units
  • $629.96 | 25+ units
  • $594.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing