SparkFun Arduino UNO R4 WiFi Qwiic Kit
The SparkFun Arduino UNO R4 WiFi Qwiic Kit has everything you need to start using the UNO R4 WiFi and Qwiic ecosystem together.
Helpful Documentation
Product Overview
The SparkFun Arduino UNO R4 WiFi Qwiic Kit is a great way to start with Arduino and the Qwiic-connect system. This kit includes everything you need to build a WiFi-enabled project, including an Arduino UNO R4 board, an assortment of Qwiic-enabled sensors and input boards, a Qwiic OLED Display, and a variety of other components to get you connected. Hooking up a handful of inputs and outputs to an Arduino UNO R4 has never been so easy.
The UNO universe expands with the Arduino UNO R4 WiFi: the same industry-standard form factor at 5V operating voltage, but with the enhanced performance of a RA4M1 32-bit microcontroller by Renesas with ESP32-S3-MINI coprocessor – for increased computational power, memory and speed – as well as WiFi® and Bluetooth® connectivity, a 12 x 8 LED matrix, and a Qwiic connector.
The SparkFun Arduino UNO R4 WiFi Qwiic Kit is a great way to learn about Arduino, WiFi, and electronics. With this kit, you can build your WiFi-enabled projects and connect your devices to the Internet of Things.
- 1x Arduino UNO R4 WiFi
- 1x SparkFun Ambient Light Sensor - VEML6030
- 1x SparkFun Triple Axis Accelerometer - BMA400
- 1x SparkFun Qwiic Button - Red
- 1x SparkFun Qwiic OLED Display
- 1x SparkFun Atmospheric Sensor - BME280
- 1x SparkFun Qwiic Twist - RGB Rotary Encoder
- 1x Felxible Qwiic Cable - 100mm
- 5x Flexible Qwiic Cable - 50mm
- 1x Reversible USB A to C Cable - 0.8m