SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
SEN-15344

SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)

SKU: SEN-15344

Add capacitive touch to your next project with Qwiic, allowing you to start exploring the touch capabilities as three unique touch inputs or as a slider.

$7.95
In stock
Only 5 left
SKU
SEN-15344
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Do you want to replace a slider or a button on your art project or science experiment with a more interesting interface? This Capacitive Touch Slider is a "Qwiic" and easy way to add capacitive touch to your next project. With the board's built in touch pads, you can immediately start playing with the touch capabilities as three unique touch inputs or as a slider. You can also enable a touch input to act as a power button, customize the sensitivity for your own touch pads, and play with the interrupt alert LED. Utilizing our Qwiic system, no soldering is required to connect it to the rest of your system. However, we have broken out 0.1"-spaced pins in case you prefer to use a breadboard or create your own touch pads.

On the front of the board, there is an arrow shape which contains three separate capacitive touch pads. We also broke out the capacitive touch sensor lines as plated through-holes on the top of the board. You can use these pins to connect to your own capacitive touch pads. The CS1 pin connects to the left pad, the CS2 pin connects to the middle pad, and the CS3 pin connects to the right pad.

NOTE: The I2C address of the CAP1203 is 0x28 and is hardware defined. A multiplexer/Mux is required to communicate to multiple CAP1203 sensors on a single bus. If you need to use more than one CAP1203 sensor consider using the Qwiic Mux Breakout.


The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • Capacitive Touch
  • 3 unique capacitive touch inputs
  • Features
  • Emulated slider
  • Power button setting
  • Programmable sensitivity
  • Automatic recalibration
  • I2C Address: 0x28
  • Qwiic Enabled
  • Operating Range
  • Supply Voltage: 3.3V - 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
$7.95
SEN-15344
$7.95 retail price.

Available Discounts

  • $7.55 | 10+ units
  • $7.16 | 25+ units
  • $6.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing