This product has been retired from our catalog and is no longer for sale.

SparkFun DataLogger IoT GPS Kit
KIT-24056

SparkFun DataLogger IoT GPS Kit

SKU: KIT-24056

Embark on a Journey of Geographical Discovery with the Limited Edition SparkFun DataLogger IoT GPS Kit.

Out of stock
SKU
KIT-24056

This product has been retired from our catalog and is no longer for sale.

Product Overview

Experience the power of precise GPS tracking with this limited-edition kit, featuring the SparkFun DataLogger IoT and the SAM-M10Q GPS Breakout. Capture your location with exceptional accuracy, monitor your movements in real-time, and gather valuable geospatial data. Track your adventures, monitor assets and vehicles, conduct geographic research, and develop innovative GPS-powered applications.

This kit includes:

  • SparkFun DataLogger IoT: A powerful and easy-to-use data logger that can record data from a variety of sensors, including temperature, humidity, pressure, and GPS with plug-and-play capabilities.
  • SparkFun GPS Breakout - Chip Antenna, SAM-M10Q (Qwiic): This GPS breakout is a compact and easy-to-use GPS module that provides accurate location data with low power consumption.
  • Flexible Qwiic Cable - 100mm: This kit includes a Qwiic cable 4-conductor cable with a 1mm JST termination that is designed to connect Qwiic enabled components together.
  • USB 3.1 Cable A to C - 3 Foot: This cable is used to connect the SparkFun DataLogger IoT to your computer for configuration and data transfer.

The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Includes:

Features & Specs

Documentation

  • SparkFun DataLogger IoT
  • Schematic
  • Eagle Files
  • Board Dimensions
  • Fritzing Part
  • Hookup Guide
  • System Update Guide
  • Creating and Connecting to an Arduino IoT Device
  • CH340 Drivers
  • Firmware
  • GitHub Hardware Repo
  • SparkFun GPS Breakout - Chip Antenna

    WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun DataLogger IoT GPS Kit
SparkFun DataLogger IoT GPS Kit KIT-24056
$99.95 retail price.

Available Discounts

  • $94.95 | 25+ units
  • $89.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing