SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
GPS-15005

SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)

SKU: GPS-15005
$264.95
In stock
SKU
GPS-15005
In stock
Stock/Discounts

The SparkFun GPS-RTK Board is a powerful breakout for the NEO-M8P-2 module from u-blox. The NEO-M8P-2 is a top-of-the-line module GNSS & GPS solutions!

Helpful Documentation

Product Overview

With GPS you are able to know where you are, where you're going, and how to get there anywhere on Earth within 30 seconds. This means the higher the accuracy the better! GPS Real Time Kinematics (RTK) has mastered dialing in the accuracy on their GPS modules to 25mm, and that's why we had to put it on this board!

The SparkFun GPS-RTK Board is a powerful breakout board for the NEO-M8P-2 module from u-blox. The NEO-M8P-2 is a high accuracy module for GNSS and GPS location solutions including RTK. With this board, you will be able to know where you (or any object) are within one inch! The NEO-M8P-2 is unique in that it is capable of both rover and base station operations. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard.

We've even included a rechargable backup battery to keep the latest module configuration and satellite data available for up to two weeks. This battery helps 'warm-start' the module decreasing the time-to-first-fix dramatically. This module features a survey-in mode allowing the module to become a base station and produce RTCM 3.x correction data (as opposed to the previous version of the module which is not able to produce RTCM data).

The number of configuration options of the NEO-M8P-2 is incredible! Geofencing, variable I2C address, variable update rates, even the high precision RTK solution can be increased to 4Hz. The GPS-RTK even has four communications ports: USB (which enumerates as a COM port), UART (with 3.3V TTL), I2C (via the two Qwiic connnectors or broken out pins), and SPI.

We've also written an Arduino library for u-blox modules to make reading and controlling the GPS-RTK over our Qwiic Connect System easy.

Note: The I2C address of the NEO-M8P-2 is 0x42 and is software configurable. A multiplexer/Mux is required to communicate to multiple NEO-M8P-2 sensors on a single bus. If you need to use more than one NEO-M8P-2 sensor consider using the Qwiic Mux Breakout.

Hookup Accessories

Features & Specs

  • Voltage: 5V or 3.3V but all logic is 3.3V
  • Current: ~35mA (varies with constellations and tracking state)
  • Time to First Fix: 29s (cold), 1s (hot)
  • Max Navigation Rate:
  • PVT (basic location over UBX binary protocol) - 10Hz
  • RTK - 5Hz
  • Moving Baseline RTK - 4Hz
  • Raw - 10Hz
  • Horizontal Position Accuracy:
  • 2.5m without RTK
  • 0.025m with RTK
  • 2x Qwiic Connectors
  • Weight: 6.3g
  • Dimensions: 40.6mm x 33mm (1.6in x 1.3in)

This board is open source hardware: cert code
 140

Customer Reviews

SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
$264.95
GPS-15005

Stock and Customer Discounts

$264.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing