SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
SEN-14349

SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)

SKU: SEN-14349

This is not your normal PIR! The SparkFun AK9753 Human Presence Sensor Breakout is a Qwiic enabled, 4-channel Nondispersive Infrared Sensor (NDIR).

$22.50
In stock
Only 1 left
SKU
SEN-14349
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is not your normal Passive Infrared (PIR) sensor! The SparkFun AK9753 Human Presence Sensor Breakout is a Qwiic-enabled, 4-channel Nondispersive Infrared (NDIR) sensor. Each channel has a different field of view, so not only can the AK9753 detect a human, but it can also tell which direction the person is moving. To make it even easier to use this breakout, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system. However, we still have broken out 0.1" spaced pins in case you prefer to use a breadboard.

The onboard AK9753 is a digital sensor giving you a 16-bit digital value over I2C. Each of the four sensors outputs the IR current in pico-amps. A PIR reading can vary from roughly -200 (no human present) to 1500 when a human is detected standing in front of a given channel, but it varies due to environmental factors and other heat sources in view. We’ve written a full library to control the sensor and included examples showing how to output the sensor readings you need, making this breakout even easier to handle!

Note: The I2C address of the AK9753 is 0x64 and is jumper selectable to 0x65 or 0x67. A multiplexer/Mux is required to communicate to multiple AK9753 sensors on a single bus. If you need to use more than one AK9753 sensor consider using the Qwiic Mux Breakout.


The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • Qwiic-Connector Enabled
  • Quad infrared sensor module
  • 16-bit reading on all four channels
  • Digital I2C Interface
  • Voltage: 1.7V to 3.3V
  • Extremely low current: 100µA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
$22.50
SEN-14349
$22.5 retail price.

Available Discounts

  • $21.38 | 10+ units
  • $20.25 | 25+ units
  • $19.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing