SparkFun Micro Proximity Sensor - 20cm, VCNL4040 (Qwiic)
SEN-30161

SparkFun Micro Proximity Sensor - 20cm, VCNL4040 (Qwiic)

SKU: SEN-30161

The SparkFun Micro Proximity Sensor packs the VCNL4040's reliable, no-dead-zone presence detection and ambient light sensing into our smallest Qwiic form factor.

Special Price Current price: $3.85 Regular Price Original price: $5.50
In stock
SKU
SEN-30161
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Micro Proximity Sensor puts the reliable VCNL4040 into our smallest Qwiic form factor, making it ideal for the tightest of spaces. At only 0.75in. by 0.30in. (or 24.65mm by 7.62mm for our metric friends), Qwiic Micro is perfect for projects and applications with space or weight constraints. If you have ever used an automatic paper towel dispenser or a touchless soap dispenser, you have likely interacted with this type of technology.

This sensor is the perfect digital alternative to popular analog "Sharp" sensors. However, to achieve this ultra-small footprint, we have streamlined the interface. This board breaks out only the VCNL4040’s Interrupt pin, while all other signals and power are routed exclusively through the Qwiic connector. Despite its size, it retains the VCNL4040's best feature, absolutely no dead zone. Unlike many other sensors that require an object to be at least 4cm away to be detected, this Micro breakout can detect objects up to the sensor's face.

Qualitative vs. Quantitative

It is essential to understand that this is a qualitative sensor, not a quantitative one.

  • What it does: It detects if an object is present within its 20cm range and determines if it is getting closer or moving farther away.
  • What it doesn't do: It does not provide a precise millimeter distance reading (e.g., "The object is exactly 177mm away").

If your project requires precise, millimeter-accurate distance measurements, we recommend checking out our Time-of-Flight (ToF) sensors. But for detecting presence, gestures, or collisions, the VCNL4040 is what you need.

Two Sensors in One

In addition to proximity, the VCNL4040 features a built-in Ambient Light Sensor (ALS). This allows the board to measure lux and environmental lighting conditions, making it great for adjusting screen brightness, controlling automatic night lights, or triggering your next glitter cannon.

SparkFun Micro Proximity Sensor - 20cm, VCNL4040 connected to a RedBoard IoT via Qwiic.

Easy Integration & No-Code Logging

Utilizing the handy Qwiic Connect System, no soldering is required to connect the Micro VCNL4040 board to the rest of your system. However, if you want to skip the programming entirely, this breakout is fully compatible with the SparkFun OpenLog Artemis and DataLogger systems. When connected, the sensor is automatically detected, scanned, configured, and logged. This allows you to start gathering proximity data immediately! No programming, soldering, or complex setup required.

Please keep in mind that this board has only a single Qwiic connector. Micro boards work great alongside the Qwiic Multiport or at the end of a Qwiic daisy chain.

By eliminating the "blind zone" found in legacy sensors, the VCNL4040 offers effective detection from 0 to 20cm. Paired with excellent ambient light suppression, it ensures consistent readings in fluctuating environments. With the Micro Proximity Sensor, you get this dependable, short-range presence detection in a form factor small enough to fit almost anywhere.

Features & Specs

  • Range: ~0cm to 20cm (Qualitative detection)
  • Capabilities:
    • Infrared Emitter (IRED)
    • Proximity Sensor (PS)
    • Ambient Light Sensor (ALS)
  • Dead Zone: None (Reads up to the sensor face)
  • Operating Voltage: 3.3V
  • I2C Address: 0x60 (Fixed)*
  • Qwiic Micro Form Factor (0.75in x 0.30in)
  • 1x Qwiic Connector

*Technical Note: The I2C address of the VCNL4040 is hardware-defined. To use multiple sensors on a single bus, you will need a multiplexer like the Qwiic Mux Breakout.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Micro Proximity Sensor - 20cm, VCNL4040 (Qwiic)
SparkFun Micro Proximity Sensor - 20cm, VCNL4040 (Qwiic)
Special Price Current price: $3.85 Regular Price Original price: $5.50
SEN-30161
$3.850000 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing