SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
SEN-15177

SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)

SKU: SEN-15177
$7.50
In stock
SKU
SEN-15177
In stock
Stock/Discounts

The SparkFun Proximity Sensor Breakout is a simple IR presence and ambient light sensor utilizing the VCNL4040.

Helpful Documentation

Product Overview

The SparkFun Proximity Sensor Breakout is a simple IR presence and ambient light sensor utilizing the VCNL4040. This type of sensor is often seen in automatic towel and soap dispensers or automatic faucets. With the ability to detect objects qualitatively up to 20cm away, you will be able to detect if something is there and if it is closer or further away since the last reading. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard.

The SparkFun Proximity Sensor Breakout is a great digital alternative to the popular analog based Sharp sensors. The VCNL4040 has no dead zone and can read all the way up to the face of the sensor. This sensor also has an ambient light sensor built it which is excellent if you need a digital light sensor for your next glitter cannon. If you need quantitative distance readings (for example sensing that an object is 177mm away) check out the SparkFun 2 meter and 4 meter Time of Flight (ToF) sensors with mm accuracy.

We've written an Arduino library to flex every feature of this sensor. You can grab it from the Arduino Library Manager or from the SparkFun repo.

Note: The I2C address of the VCNL4040 is 0x60 and is hardware defined. A multiplexer/Mux is required to communicate to multiple VCNL4040 sensors on a single bus. If you need to use more than one VCNL4040 sensor consider using the Qwiic Mux Breakout.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.

The VCNL4040 Proximity Sensor Breakout can also be automatically detected, scanned, configured, and logged using the OpenLog Artemis datalogger system. No programming, soldering, or setup required!


Need a custom board? This component can be found in SparkFun's À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.


Hookup Accessories

Features & Specs

  • Qualitative Detection Range: 20cm
  • Integrated Modules: Infrared Emitter (IRED), Ambient Light Sensor (ALS), Proximity Sensor (PS)
  • Operates ALS and PS in Parallel Structure
  • No Dead Zone
  • Operating Voltage: 3.3V
  • I2C Address: 0x60
  • 2x Qwiic Connectors

Customer Reviews

SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
$7.50
SEN-15177

Stock and Customer Discounts

$7.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing