This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun Qwiic Pro Micro BoogieBoard
DEV-16442

SparkFun Qwiic Pro Micro BoogieBoard

SKU: DEV-16442

The SparkFun Qwiic Pro Micro adds a reset button, Qwiic connector, USB-C, and castellated pads to the miniaturized Arduino board!

Out of stock
SKU
DEV-16442

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This SparkFun Qwiic Pro Micro BoogieBoard was a limited edition version of the Qwiic Pro Micro. We are now out of stock and are not reproducing it.

The SparkFun Qwiic Pro Micro BoogieBoard is a Special Edition version of the SparkFun Qwiic Pro Micro with new silk on the underside of the board. The board is the same size as the original Pro Micro but we added a few additional features by shrinking down some components on the board such as a reset button, Qwiic connector, USB-C, and castellated pads (this makes it really handy for you custom keyboard creators out there)! Think the Pro Mini except with an ATmega32U4 on board and full USB functionality.

This tiny little board does all of the neat-o Arduino tricks that you're familiar with: nine channels of 10-bit ADC, five PWM pins, 12 DIOs as well as hardware serial connections Rx and Tx. Running at 5V and 16MHz, this board will remind you a lot of your other favorite Arduino-compatible boards but this little guy can go just about anywhere. There is a voltage regulator on board so it can accept voltage up to 6VDC. If you're supplying unregulated power to the board, be sure to connect to the "RAW" pin on not VCC.

The benefit of the reset button is to quickly reset the board or place it into bootloader mode without the need to take out a piece of jumper wire. The USB micro-b connector has been replaced with the USB type C connector. The through-hole pads have castellated edges for each pin to add a lower profile in your projects should you decide to build it into another assembly during production. Finally, a Qwiic connector is populated on the bottom of the board to easily add Qwiic enabled I2C devices to your projects!

Features & Specs

  • ATmega32U4 running at 5V/16MHz
  • AP2112 3.3V Voltage Regulator
  • Supported under Arduino IDE v1.0.1+
  • On-Board USB-C connector for programming
  • PTH Pads w/ Castellated Edges
  • 9x 10-bit ADC pins
  • 12x Digital I/Os (5 are PWM capable)
  • Hardware Serial Connections
  • UART (i.e. Rx and Tx)
  • Qwiic Connector for I2C
  • SPI
  • Small Arduino-Compatible Board
  • Reset Button
  • Dimensions: 1.3in x 0.7in

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Pro Micro BoogieBoard
SparkFun Qwiic Pro Micro BoogieBoard DEV-16442
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $17.96 | 25+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing