WARNING: Make sure that your wires connecting to the wall outlet are secure and are rated to handle the current! Please be careful when handling the contacts when the cable is plugged into a wall outlet. Touching the contacts while powered could result in injury. Safety & Insulation

SparkFun Qwiic Relay - 1x1A DPDT
COM-30416

SparkFun Qwiic Relay - 1x1A DPDT

SKU: COM-30416

Safely switch low-power loads and route signals over I2C using this Omron DPDT relay breakout, featuring low drive currents and plug-and-play Qwiic connectors.

$9.95
In stock
SKU
COM-30416
In stock
Stock/Discounts

WARNING: Make sure that your wires connecting to the wall outlet are secure and are rated to handle the current! Please be careful when handling the contacts when the cable is plugged into a wall outlet. Touching the contacts while powered could result in injury. Safety & Insulation

Helpful Documentation

Product Overview

Easily control high-power devices directly from your microcontroller via I2C with the SparkFun Qwiic Relay. Built around the Omron G6K-2F-Y DC3 dual-pole/dual-throw (DPDT) relay, this board allows you to safely switch loads up to 1A at 30VDC or 0.3A at 125VAC (at 40°C). This relay is perfect if you're controlling heavy-duty motors or managing other high-power devices, bridging the gap between low-voltage logic and high-power applications.

Flexible Control Options

We designed this board to adapt to your specific project needs, offering multiple ways to trigger the relay:

  • I2C Drive: Controlled via the on-board TCA9555 GPIO expander, requiring a remarkably low drive current of just 5.8mA at 3.3V.
  • External Drive: This relay can also be triggered by an external input, such as a physical switch or a standard I/O signal (up to 50mA), giving you hardware-level control.
  • Solderless Qwiic Integration: Two on-board Qwiic connectors let you add the relay to your I2C daisy chain without ever touching a soldering iron.

A SparkFun Qwiic Relay connected to a high-power load and communicating via I2C with Qwiic.

Transitioning from a Single Relay

If you are upgrading from our original Qwiic Single Relay, this DPDT version introduces a few key architectural differences that have been tailored for precision control:

  • Dual-Circuit Control: While the original relay used a single-pole (SPDT) design, this DPDT board can switch two completely independent circuits simultaneously with a single command.
  • Signal Optimized: The original relay was primarily built for heavy, high-voltage AC loads up to 5.5A at 240VAC. This new DPDT version is specifically engineered for lower-power signal-level switching up to 1A at 30VDC.
  • Advanced Drive: Don't want to use I2C? This board allows external devices to drive the relay control directly.

Wiring your high-power components is as straightforward as it gets with the Qwiic Relay. We included a 3-pin screw terminal for a quick, completely solderless connection to the relay's primary pole (COM Pole). Meanwhile, the secondary pole (COM2 Pole) is broken out to standard 0.1-inch-spaced plated-through holes (PTH), giving you the flexibility to solder wires directly or use a breadboard for prototyping.

Features & Specs

  • G6K-2F-Y DC3 DPDT Relay
    • Load Limits: 1A/30VDC and 0.3A/125VAC
    • I2C Drive Current: 5.8mA
    • External Drive Current: 50mA
  • Relay Connections
    • COM Pole: 3-Pin Screw Terminal
    • COM2 Pole: 0.1"-spaced PTH
  • TCA9555RTWR I2C GPIO Expander
    • I2C Address: 0x20 (Default), 0x21 (Alternate)
  • 2x Qwiic Connectors
  • LEDs
    • Red power (PWR) LED
    • Green status (STAT) LED
    • Green relay activity (ACT) LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkFun Qwiic Relay - 1x1A DPDT from a top angle.
SparkFun Qwiic Relay - 1x1A DPDT
$9.95
COM-30416
$9.95 retail price.

Available Discounts

  • $9.45 | 10+ units
  • $8.96 | 25+ units
  • $8.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing