Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The VL53L5CX contains a laser emitter and corresponding drive circuitry. The laser output is designed to meet Class 1 laser safety limits under all reasonably foreseeable conditions including single faults in compliance with IEC 60825-1:2014. CB Test Certificate

SparkFun Qwiic ToF Imager - VL53L5CX
SEN-18642

SparkFun Qwiic ToF Imager - VL53L5CX

SKU: SEN-18642

This Qwiic sensor captures a 63° wide depth map, making it perfect for gesture recognition, room mapping, and obstacle avoidance, giving your robot 3D vision!

$32.50
In stock
SKU
SEN-18642
Backorder
Stock/Discounts

Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The VL53L5CX contains a laser emitter and corresponding drive circuitry. The laser output is designed to meet Class 1 laser safety limits under all reasonably foreseeable conditions including single faults in compliance with IEC 60825-1:2014. CB Test Certificate

Helpful Documentation

Product Overview

The SparkFun Qwiic ToF Imager represents a massive leap forward in distance sensing. Built around the state-of-the-art VL53L5CX from STMicroelectronics, this board doesn't just measure the distance to a single point—it captures a "depth video" of the world in front of it. By integrating a SPAD array, physical infrared filters, and diffractive optical elements (DOE), this sensor provides a 64-pixel (8x8) grid of distance measurements, effectively giving your robot or project "vision" rather than just a simple proximity check.

Qwiic Convenience

To make integration easy, all communication is enacted exclusively via I2C through our handy Qwiic Connect System, so no soldering is required to connect it to your chosen microcontroller. However, we have still broken out 0.1”-spaced pins in case you prefer to use a standard breadboard.

Multizone Ranging & Algorithms

Unlike standard sensors that see a narrow beam, the VL53L5CX offers a wide 63° diagonal Field-of-View and complex processing capabilities:

  • 64 Zones: The sensor reports distance for up to 64 zones simultaneously, enabling 3D room mapping, gesture recognition, and advanced obstacle detection.
  • Long Range: Capable of measuring distances up to 4000mm (4 meters) across all zones at speeds up to 15Hz.
  • Smart Detection: Thanks to ST's patented Histogram algorithms, the sensor can detect multiple objects within the Field-of-View and provides immunity to crosstalk from cover glass (beyond 60cm).

A Qwiic VL53L5CX ToF Imager connected to an Artemis Thing+.

Controller Compatibility

This sensor is highly advanced, and with that power comes a specific requirement: it must load its firmware (~90KB) over the I2C bus every time it powers on. This means standard 8-bit microcontrollers like the Arduino Uno do not have enough flash memory to handle this sensor. To use this imager, you will need a more capable board with sufficient memory, such as the SparkFun Artemis, an ESP32-equipped board, or a Raspberry Pi RP2040/RP2350 board.

Features & Specs

  • Multizone ranging output with either 4x4 or 8x8 separate zones
  • Autonomous Low-power mode with interrupt programmable threshold to wake up the host
  • Up to 400 cm ranging
  • 60 Hz frame rate capability
  • Emitter: 940 nm invisible light vertical cavity surface emitting laser (VCSEL) and integrated analog driver
  • 63 ° diagonal square FoV using diffractive optical elements (DOE) on both transmitter and receiver
  • Operating Voltage: 3.3V
  • I2C Address: 0x52
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic ToF Imager - VL53L5CX
SparkFun Qwiic ToF Imager - VL53L5CX
$32.50
SEN-18642
$32.5 retail price.

Available Discounts

  • $30.88 | 10+ units
  • $29.25 | 25+ units
  • $27.63 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing