This product has been retired from our catalog and is no longer for sale. View the updated version below. SEN-24805

SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
SEN-17777

SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04

SKU: SEN-17777
In stock
SKU
SEN-17777

The HC-SR04 distance sensor is great for non-contact distance readings from 2cm to 400cm. This unit adds a pair of Qwiic connectors so you can use I2C!

This product has been retired from our catalog and is no longer for sale. View the updated version below. SEN-24805

Product Overview

You may be familiar with the classic HC-SR04 distance sensor, it is great for providing non-contact distance readings from 2cm to 400cm. The SparkFun Qwiic Ultrasonic Distance Sensor improves on the classic by adding a pair of Qwiic connectors to it, so now you can communicate over I2C and daisy chain any other Qwiic product of your choosing.

If you prefer to bypass the Qwiic connector and I2C you can also access the VCC, Trigger, Echo, and Ground pins broken out on the edge of the board. Please be aware that this ultrasonic sensor comes uncalibrated and you will need manipulate the raw output for your specific application.

Includes:

  • 1x Ultrasonic Distance Sensor - HC-SR04
  • 1x Right-Angle Header - 4-pin

Hookup Accessories

Features & Specs

  • Operating Voltage 3.3V
  • Detecting Angle: 15 degrees
  • Sensor range: 2cm to 400cm
  • Accuracy: 3mm
  • MCU on board: STM8L051
  • Default I2C Address: 0x00
  • Dimensions: 21.5 x 45.5mm
  • Weight 9.2g

Documentation

Customer Reviews

SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04 SEN-17777

Stock and Customer Discounts

$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing