Header Notice: Using 2mm sockets (not included) is highly recommended to prevent heat damage to your RFID reader module during soldering and to allow for easy replacement.

SparkFun RFID Reader Breakout
SEN-13030

SparkFun RFID Reader Breakout

SKU: SEN-13030

Convert the 2mm pins of your ID Innovations RFID reader into breadboard-friendly 0.1-inch headers with this simple breakout board.

Special Price Current price: $2.45 Regular Price Original price: $3.50
In stock
SKU
SEN-13030
In stock
Stock/Discounts

Header Notice: Using 2mm sockets (not included) is highly recommended to prevent heat damage to your RFID reader module during soldering and to allow for easy replacement.

Helpful Documentation

Product Overview

The SparkFun RFID Reader Breakout takes the frustration out of working with non-standard pin spacing common on ID Innovations RFID reader modules. By converting the 2mm pins on the ID-3LA, ID-12LA, or ID-20LA reader modules into standard 0.1-inch headers, this board makes it incredibly simple to integrate low-frequency RFID tracking directly into a breadboard or custom prototyping layout.

While most ID Innovations modules have an internal antenna, ID-3XX modules will likely require an external antenna to function. Users should consult with the module's datasheet before purchasing.

Breadboard-Friendly RFID

To ensure your hardware stays safe and your layout remains clean, this breakout provides a few key physical advantages for your project:

  • Clean Footprint: The board is designed to fit perfectly flush underneath the ID-12LA for a highly compact profile, while still functioning without issue alongside the larger ID-20LA.
  • Complete Access: Every single pin from the RFID reader is broken out. Period. This gives you full access to VCC, READ, D0, D1, FORM, TIR, CP, both ANTs, RES, and GND.
  • Secure Mounting: Four half-mounting holes are provided along the edges to securely fasten the board to your enclosure or testing rig.

A SparkFun RFID Reader Breakout equipped with an ID-12LA RFID Reader Module, wired up to a breadboard.

While you can solder your reader directly to the board, ID Innovations modules can be highly sensitive to heat! We highly recommend using 2mm sockets instead of soldering a module directly to the board to protect your hardware and allow easy module swapping.

Taking the time to convert these modules to a breadboard-friendly format up front saves you from dealing with loose wires and unstable connections later. This breakout provides a practical solution for getting your RFID project up and running quickly and securely.

Features & Specs

  • Converts ID Innovations 2mm-pin-spacing to standard 0.1" spacing.
  • Broken-Out Pins:
    • VCC
    • GND
    • READ
    • RES
    • D0
    • D1
    • FORM
    • CP
    • TIR
    • 2x ANT
  • 4x Half-Mounting Holes
  • Dimensions: ~1" x ~1" (specifically 26mm x 27mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RFID Reader Breakout
SparkFun RFID Reader Breakout
Special Price Current price: $2.45 Regular Price Original price: $3.50
SEN-13030
$2.450000 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing