This product has been retired from our catalog and is no longer for sale.

SparkFun Top pHAT for Raspberry Pi
DEV-16301

SparkFun Top pHAT for Raspberry Pi

SKU: DEV-16301

Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!

Out of stock
SKU
DEV-16301

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Feeling fancy? Why not add a Top pHAT to your Pi pHAT stack? The SparkFun Top pHAT for Raspberry Pi is intended to be at the top of a pHAT stack so you won't find any pins for stacking on top of this board, but that's ok, because you will want to preserve your view of the 2.4" TFT display, six RGB LED's and three switches squeezed onto this board!

Can you use the SparkFun Top pHAT to prototype machine learning on your Raspberry Pi 4, NVIDIA Jetson, Google Coral or another single-board computer? Indubitably! The SparkFun Top pHAT supports machine learning interactions including voice control with on-board microphones & speaker, graphical display for camera control feedback, and uninhibited access to the RPi camera connector. Additionally, you can use the programmable buttons, joystick, and RGB LED for user defined I/O, dynamic system interaction, or system status displays.

Can you use it as an interface to introduce your project to the SparkFun Qwiic ecosystem? Indeed! In addition to all the previous features, we have also included a Qwiic connector to allow easy integration over I2C. Billions of combinations of Qwiic-enabled boards are available to you to expand upon the capabilities of the SparkFun Top pHAT.

With all the I/O interaction on this board and the lack of soldering needed to get up and running, the SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!

Note: The I2C address of the Top pHAT is 0x71 and is hardware defined. A multiplexer/Mux is required to communicate to multiple Top pHAT sensors on a single bus. If you need to use more than one Top pHAT sensor consider using the Qwiic Mux Breakout.

Features & Specs

  • A Raspberry Pi pHAT that focuses on user interaction with an SBC/RPi.
  • Support for machine learning interactions
  • Voice control (microphones, speaker)
  • Graphical display on 2.4" color TFT
  • Two Programmable buttons for user defined I/O
  • Programmable Joystick – for dynamic/interaction with system (GUI menus, robot driving).
  • Programmable RGB LEDs – for system status, display, etc...
  • Does not inhibit access to RPi camera or display connector
  • Off switch for Rpi
  • Supports access to the SparkFun Qwiic ecosystem
  • Intended to be at the top of a pHAT stack - no pins for stacking on top of this board. It’s the Top pHAT!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Top pHAT for Raspberry Pi
SparkFun Top pHAT for Raspberry Pi DEV-16301
$49.95 retail price.

Available Discounts

  • $47.45 | 10+ units
  • $42.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing