SparkFun Transceiver Breakout - MAX3232
BOB-11189

SparkFun Transceiver Breakout - MAX3232

SKU: BOB-11189

Easily connect your 3.3V or 5V microcontrollers to RS232 serial devices with this MAX3232 transceiver breakout board.

$7.26
In stock
SKU
BOB-11189
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The 'must-have' IC for TTL/CMOS projects finally has its own breakout board! This SparkFun Transceiver Breakout features the MAX3232, an RS232 converter that runs at 3V and communicates with 5V logic. Because it operates across a 3.0V to 5.5V range, you can use just this board for both your 3.3V and 5V projects without worrying about logic level mismatches.

Prototyping to the MAX

We took the standard SOIC package MAX3232 and broke out all the pins you need to establish a reliable RS232-to-TTL connection. To save you time on the breadboard, we also included the required 0.1uF charge pump capacitors directly on the PCB.

This simple board provides several performance features for your serial communication needs:

  • Broad Compatibility: Operates from a 3.0V to 5.5V power supply, meeting true EIA/TIA-232-F standards.
  • Fast Data Transfer: Supports a 250kbps transmission rate even under load.
  • Power Efficient: Features a 1μA low-power shutdown mode while keeping the receivers active.
  • Extended Range: Remains completely interoperable with RS232 connections down to a 2.7V power source.

By integrating the essential capacitors and breaking out the exact pins required for communication, this board gives you a ready-to-use solution for linking modern microcontrollers to traditional RS232 serial hardware.

Features & Specs

  • Operating Voltage: 3.0V to 5.5V
    • Interoperable down to 2.7V
  • Transmission Rate: 250kbps
  • Power Draw: 1μA low power shutdown
  • Meets true EIA / TIA-232-F standards
  • Integrated 0.1uF charge pump capacitors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Transceiver Breakout - MAX3232
SparkFun Transceiver Breakout - MAX3232
$7.26
BOB-11189
$7.26 retail price.

Available Discounts

  • $6.90 | 10+ units
  • $6.53 | 25+ units
  • $6.17 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing