Out of the box, this product will not function as a GNSS receiver. Use with a compatible SparkPNT Flex module to utilize GNSS capabilities. See Compatible Flex Modules

SparkPNT FP (No GNSS Receiver)
GPS-30877

SparkPNT FP (No GNSS Receiver)

SKU: GPS-30877

A standalone cast-aluminum housing and hardware base that is compatible with various GNSS modules that can be swapped in and out for high-precision functionality.

 

$1,400.00
In stock
Only 2 left
SKU
GPS-30877
In stock
Stock/Discounts

Out of the box, this product will not function as a GNSS receiver. Use with a compatible SparkPNT Flex module to utilize GNSS capabilities. See Compatible Flex Modules

Helpful Documentation

Product Overview

The FP is a high-precision GNSS device built for compatibility with our modular Flex System of receivers, designed to be entirely repairable and future-proof in addition to a powerful positioning device.

The standalone FP will not function as a GNSS receiver unless it's used with a SparkPNT Flex module. 

Future-proofing GNSS.

We believe the user should have total control over the devices they own. These receivers are repairable, user-upgradeable, and use open-source firmware. The FP with no GNSS receiver is the base model of the FP with no enclosed module. Open it up and install a Flex module, and your high-precision device is ready to be put to work. 

 Packed with modern features:

  • MFi certified, ensuring compatibility with iOS devices.
  • Enclosed high powered 1W LoRa radio.
  • IP67 rated cast-aluminum housing with a reinforced dome.
  • Affordable and competitive price point when compared to similar devices.

 

How does the FP work?

The FP models are differentiated by the Flex module inside that contains the GNSS receiver. The FP comes fully assembled with the chosen module, ready to be turned on and put to work.

If a new GNSS receiver gets released down the road or you decide that you want something different out of your device, you don’t have to buy a whole new device - just a new module. 

A device built to last.

All models are contained in our robust cast-aluminum housing, with an internal structure designed for easy compatibility with our Flex system of GNSS modules. 

This enclosure provides each FP model with:

  • IP67 rated housing that blocks out dust, water and other environmental hazards
  • Internal survey-grade L1/L2/L5/L6 GNSS antenna
  • LoRa radio with detachable antenna
  • WiFi and Bluetooth connectivity
  • MFi certification
  • Internal fast-charging battery

The FP makes high-precision positioning more accessible.

Go the distance with LoRa.

The FP has an internal high power 1W LoRa radio built in, and comes with an external antenna that screws right into the bottom of the device.

The FP's carrying case has a custom compartment for the antenna, so no extra accessories are needed for long-range radio communication.

Compatible with all your favorite GIS apps.

Bluetooth connectivity gives you wireless connection to your preferred data collecting mobile applications.

Supported platforms include:

RTK Everywhere screenshot on mobile deviceRTK Everywhere screenshot on mobile device

Technical Specifications

Overall Device

  • Enclosure
    • Materials:
      • PC+PBT Crack Resistant Dome

      • Die-cast Magnesium Alloy Body
      • UV-Resistant Silicone Gasket

    • Ingress Protection Rating: IP67
      • Waterproof, up to 1 meter for 30 minutes
  • Antenna:
    • Frequency Bands: L1/L2/L5/L6
    • NGS Calibration:
      • L1: 65.7mm
      • L2: 50.9mm
      • Average: 58.3mm
  • LiPo Battery: 7.2V 6.8Ah (48.96Wh)
    • Run time:
      • FPL: 48hrs
      • FPL-T: 34hrs
      • FPM: 32hrs
      • FPM-T: 24hrs
      • FPX: 54hrs
      • FPX-T: 36hrs
  • Features
    • Simple two-button interface
    • OLED Display
    • Four data interfaces:
      • USB-C Power + Serial Port
      • 4-pin JST-GH TTL Serial Port
      • 5-pin Power + RS232 Serial Port
      • microSD Data Logging
  • Connectivity:
    • WiFi
    • BLE
    • MiFi
  • FCC/CE Certified
  • Weight: 861g (2.4lbs)
  • Dimensions (S x W x H): 79 x 136 x 76mm (3.1 x 5.4 x 3in)

Supported GIS Data Collector Software:


Documentation

Legal

Use of the Made for iPhone badge means that an accessory has been designed to connect specifically to the iPhone and has been certified by the developer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards.

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT FP (No GNSS Receiver)
SparkPNT FP (No GNSS Receiver)
$1,400.00
GPS-30877
$1400 retail price.

Available Discounts

  • $1,330.00 | 10+ units
  • $1,260.00 | 25+ units
  • $1,190.00 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing