SparkPNT FPX-T
GPS-30879

SparkPNT FPX-T

SKU: GPS-30879

A robust, powerful and user-upgradeable GNSS receiver capable of sub-centimeter accuracy and tilt compensation, featuring the ZED-X20P from u-blox.

$1,800.00
In stock
SKU
GPS-30879
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The FP is a high-precision GNSS device built around our modular Flex System of receivers, designed to be entirely repairable and future-proof in addition to a powerful positioning device. 

The FPX-T is the model of the FP that features the ZED-X20P from u-blox and an integrated IMU for tilt compensation capabilities. When purchased, it will arrive fully assembled with the module inside, ready to be put to work as a reliable positioning engine with a strong ecosystem and sensor fusion support.

Future-proofing GNSS.

We believe users should have total control over the devices they own. These receivers are repairable, user-upgradeable, and use open-source firmware. The FP can be opened up and the module can be fully switched out, all you need is five minutes and a Phillips head screwdriver. 

In addition to the Flex modules, we also sell repair and replacement parts, so you can take care of your device and make it last longer than the next big thing. 

Packed with modern features:

  • Capable of L1/L2/L5/E6 reception with Galileo HAS support. 
  • MFi certified, ensuring compatibility with iOS devices.
  • Enclosed high-powered 1W LoRa radio.
  • IP67 rated cast-aluminum housing with a reinforced dome.
  • Affordable and competitive price point when compared to similar devices.
  • The ZED-X20P is capable of 6mm horizontal accuracy when receiving RTK corrections.

How does the FP work?

The FP models are differentiated by the Flex module inside that contains the GNSS receiver. The FP comes fully assembled with the chosen module, ready to be turned on and put to work.

If a new GNSS receiver gets released down the road or you decide that you want something different out of your device, you don’t have to buy a whole new device - just a new module. 

A device built to last.

All models are contained in our robust cast-aluminum housing, with an internal structure designed for easy compatibility with our Flex system of GNSS modules. 

This enclosure provides each FP model with:

  • IP67 rated housing that blocks out dust, water and other environmental hazards
  • Internal survey-grade L1/L2/L5/L6 GNSS antenna
  • LoRa radio with detachable antenna
  • WiFi and Bluetooth connectivity
  • MFi certification
  • Internal fast-charging battery

The FP makes high-precision positioning more accessible.

Go the distance with LoRa.

The FP has an internal high power 1W LoRa radio built in, and comes with an external antenna that screws right into the bottom of the device.

The FP's carrying case has a custom compartment for the antenna, so no extra accessories are needed for long-range radio communication.

Compatible with all your favorite GIS apps.

Bluetooth connectivity gives you wireless connection to your preferred data collecting mobile applications.

Supported platforms include:

RTK Everywhere screenshot on mobile deviceRTK Everywhere screenshot on mobile device

Technical Specifications

Overall Device

  • Enclosure
    • Materials:
      • PC+PBT Crack Resistant Dome

      • Die-cast Magnesium Alloy Body
      • UV-Resistant Silicone Gasket

    • Ingress Protection Rating: IP67
      • Waterproof, up to 1 meter for 30 minutes
  • Antenna:
    • Frequency Bands: L1/L2/L5/L6
    • NGS Calibration:
      • L1: 65.7mm
      • L2: 50.9mm
      • Average: 58.3mm
  • LiPo Battery: 7.2V 6.8Ah (48.96Wh)
    • Run time:
      • FPL: 48hrs
      • FPL-T: 34hrs
      • FPM: 32hrs
      • FPM-T: 24hrs
      • FPX: 54hrs
      • FPX-T: 36hrs
  • Features
    • Simple two-button interface
    • OLED Display
    • Four data interfaces:
      • USB-C Power + Serial Port
      • 4-pin JST-GH TTL Serial Port
      • 5-pin Power + RS232 Serial Port
      • microSD Data Logging
  • Connectivity:
    • WiFi
    • BLE
    • MiFi
  • FCC/CE Certified
  • Weight: 861g (2.4lbs)
  • Dimensions (S x W x H): 79 x 136 x 76mm (3.1 x 5.4 x 3in)

ublox ZED-X20P GNSS Receiver

  • Frequency Bands:
    • GPS: L1C/A, L2C, L5
    • Galileo: E1B/C, E5a, E6
    • BeiDou: B1I, B1C, B2a, B3I
    • QZSS: L1C/A, L1C/B, L2C, L5, L6
    • NavIC: L1, L5
    • SBAS: L1C/A
  • GNSS Constellations and SBAS Support:
    • USA: GPS, WAAS
    • Russia: GLONASS, SDCM
    • EU: Galileo, EGNOS
    • China: BDS, BDSBAS
    • Japan: QZSS, MSAS
    • India: NavIC, GAGAN
  • Accuracy:
    • Standalone: 1.2m
    • RTK: 0.6cm (+1ppm)
    • PPP-RTK: <6cm
    • PPP: <10cm
  • Convergence Time:
    • RTK: <7s
    • PPP-RTK: <40s
    • PPP: <120s
  • Time to First Fix: <25s
  • Update Rate: up to 20Hz
  • Operating temperature: -40 to 85°C

Feyman IM19 IMU

  • Operating Range:
    • Accelerometer: ±8g
    • Gyroscope: ±1000°
  • Accuracy:
    • Accelerometer Bias: ±5mg
    • Gyroscope Bias Accuracy: ±0.2°
      • Roll/Pitch: ±0.025° (1σ)
      • Heading: ±0.25° (1σ)
    • RTK: + 0.3mm/tilt&deg;, with 200cm straight pole (1σ)
    • Auto Steering Yaw: 0.25° (1σ)
  • Initialization: ~1s

Supported GIS Data Collector Software:


Documentation

Legal

Use of the Made for iPhone badge means that an accessory has been designed to connect specifically to the iPhone and has been certified by the developer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards.

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT FPX-T
SparkPNT FPX-T
$1,800.00
GPS-30879
$1800 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing