SparkPNT GNSS Disciplined Oscillator Plus
GPS-30777

SparkPNT GNSS Disciplined Oscillator Plus

SKU: GPS-30777

Featuring the mosaic-T from Septentrio and the STP3593LF Double-Oven OCXO from Rakon, the GNSSDO+ provides ultra-precise timing output, enhanced frequency stability, and allows the reception of timing correction service AtomiChron® for accuracy better than 1ns.

$3,500.00
In stock
SKU
GPS-30777
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Designed and manufactured in Boulder, Colorado, USA, the SparkPNT GNSS Disciplined Oscillator Plus (GNSSDO+) is our most advanced timing product based on the multi-constellation, multi-frequency, L1/L2/L5-ready mosaic-T from Septentrio.

The Septentrio mosaic-T offers a high-precision solution for time and frequency synchronization under challenging conditions, such as during GNSS jamming or spoofing. It provides unmatched resilience thanks to its all-constellation multi-frequency capabilities and AIM+ technology. Time pulse precision is 5ns, and better than 1 nanosecond with an optional subscription to Fugro AtomiChron®. Event accuracy is better than 20ns. We've paired the mosaic-T with the STP3593LF (ROX5242T1N Family) Double-Oven OCXO from Rakon to provide the very best clock frequency stability, accuracy, and holdover during GNSS outage. Are you looking for a very, very accurate time and frequency solution for your lab or remote equipment? This is it!

Under the hood, the GNSSDO+ is based on the mosaic-T GNSS module from Septentrio, plus the Espressif ESP32-WROVER processor (16MB flash, 8MB PSRAM). The disciplined 10MHz oscillator is the STP3593LF Double-Oven OCXO from Rakon: better than 50ppb frequency calibration at 25°C; ±0.2ppb per day frequency stability (aging); ±0.03ppb frequency stability with temperature (-32°C to +70°C); with digital control via I²C; the Allan Deviation is below 1E-14 at 10000 seconds with AtomiChron® enabled. The mosaic-T has USB-C connectivity (with Ethernet-over-USB) and multiple UARTs, and it supports full Ethernet connectivity. You can connect the mosaic-T directly to your Ethernet network - our product supports Power-over-Ethernet too. The ESP32 is there to discipline the OCXO and control the OLED display. Remote configuration is easy, thanks to access to the internal ESP32 serial console via TCP.

We've designed the GNSSDO+ to be robust and deployable. Internally, all electronics (except the Qwiic OLED display) are mounted on a single circuit board. The mosaic-T GNSS antenna, Pulse-Per-Second output, disciplined 10MHz output, and EventA input are all connected via SMA connectors. IO connections are made via a 3.5mm header with cage screw connections. The IO voltage is selectable between 3.3V and 5V. The Reset and Log switches have been positioned carefully; Log is easily clicked when required, and Reset is flush and needs a more assertive press. The edge of the microSD card protrudes slightly when inserted, making it easy to eject and re-insert. Then there is the beautiful custom extruded aluminum case with machined end panels and slotted flanges, making it simple to install the GNSSDO+ in a weatherproof enclosure up on the roof or in your server rack.

The included antenna has been certified by the National Geodetic Survey. The ANTEX and ANTINFO are available. The full listing under SFESPK6618H is on the NGS Antenna Calibrations website. AtomiChron® service is delivered over-the-air using the same GNSS antenna that is provided with the kit, no internet access is required.

The GNSSDO+ has multiple power options. Any of these can power it: the mosaic-T USB-C connection, the ESP32 USB-C connection, Power-over-Ethernet (36V to 57V), or an external DC power source between 9V and 36V. To power the unit via USB-C, please use the included 65W Power Delivery Wall Adapter; a standard USB port will not be able to deliver sufficient current. The GNSS SMA antenna connection provides 3.3V for the included active L1/L2/L5 antenna.

Please Note: the mosaic-T is a superb GNSS module designed for highly accurate timing applications. But it does not support RTK. It can not be configured as a RTK Rover or Base. RTCM output is not supported.

Top-tier frequency stability.

With an Allan Deviation below 1E-14 at 10000 seconds with AtomiChron® enabled, the GNSSDO+ is a perfect  time and frequency solution for your lab or remote equipment.

Technical Specifications

  • Designed and manufactured in Boulder, Colorado, USA
  • Septentrio mosaic-T multi-constellation, multi-frequency GNSS timing receiver
    • Accurate and resilient with dedicated timing features
    • Highly secure against jamming and spoofing with AIM+ unique interference mitigation technology combined with Fugro AtomiChron® services
    • Update rate of 10 Hz
    • 448 hardware channels for simultaneous tracking of all visible supported satellite signals:
      • GPS: L1C/A, L1PY, L2C, L2P, L5
      • GLONASS: L1CA, L2CA, L2P, L3 CDMA
      • Beidou: B1I, B1C, B2a, B2b, B2I, B3
      • Galileo: E1, E5a, E5b, E5 AltBoc, E6
      • QZSS: L1C/A, L1 C/B, L2C, L5
      • NavIC: L5
      • SBAS: Egnos, WAAS, GAGAN, MSAS, SDCM (L1, L5)
      • On-module L-band
    • RTK / RTCM output (RTK Base) is not supported.
    • Time pulse precision: 5ns
    • Time pulse precision with AtomiChron® (L-Band or IP): < 1ns
    • Event accuracy: < 20ns
    • Operating temperature: -40 to 85 °C
    • USB-C interface (UART and Ethernet-over-USB)
  • ESP32-WROVER processor (16MB flash, 8MB PSRAM)
    • USB-C interface (UART via CH340)
  • STP3593LF disciplined 10MHz oscillator
    • better than 50ppb frequency calibration at 25°C
    • ±0.2ppb per day frequency stability (aging)
    • ±0.03ppb frequency stability with temperature (-32°C to +70°C)
    • Digital frequency pulling via I²C
    • Allan Deviation below 1E-14 at 10000 seconds with AtomiChron® enabled
    • Operating temperature: -32 to 70 °C
  • KSZ8041NLI Ethernet PHY interface
    • 10Base-T / 100Base-TX with auto-negotiate and Auto MDI/MDI-X
  • microSD socket
    • Connected directly to the mosaic-T for fast data logging
  • OLED display
    • 128x64 pixels
  • SMA connections
    • GNSS antenna with 3.3V power for an active antenna
    • 10MHz disciplined output (3.3V)
    • Pulse-Per-Second output (PPSO) (3.3V, aligned to 10MHz)
    • EventA input (configurable for 5V / 3.3V / 2.8V / 1.8V and 50 Ohm)
  • I/O Connections
    • Robust 3.5mm screw terminals
    • Fully isolated external DC power input (9V - 36V)
    • Switchable 3.3V or 5V I/O voltage
    • mosaic-T COM2 UART: TX, RX, RTS, CTS
    • CTS can be configured as a VCCIO voltage output if needed
    • mosaic-T EVENT-B input
    • mosaic-T GP1 and GP2 outputs
  • Custom extruded aluminum case with machined end panels
    • Designed to IP42
    • A weatherproof enclosure is required for outdoor use
  • Matte-effect front and rear stickers
  • Power options:
    • mosaic-T USB-C connector (requires a Power Delivery Wall Adapter)
    • ESP32 USB-C connector (requires a Power Delivery Wall Adapter)
    • Power-over-Ethernet (36V - 57V)
    • DC power input (9V - 36V)

Documentation

SparkFun GNSSDO+

Septentrio mosaic-T

Rakon STP3593LF

Fugro AtomiChron®

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Disciplined Oscillator Plus
SparkPNT GNSS Disciplined Oscillator Plus
$3,500.00
GPS-30777
$3500 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing