SparkX Power Meter - ACS37800 (Qwiic)
SPX-17873

SparkX Power Meter - ACS37800 (Qwiic)

SKU: SPX-17873
$24.95
In stock
SKU
SPX-17873
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Need a power sensor that can sense voltage up to 60VDC and current up to 30A? This is the product for you!

The Allegro MicroSystems ACS37800 power monitoring IC greatly simplifies the addition of power monitoring to many powered systems and is ideal for heavy current applications like:

  • Monitoring the power drawn by a 3D-printer
  • Monitoring the power drawn from a UAV battery
  • Battery charging / conditioning
  • Solar / photovoltaic panel power monitoring

Allegro’s Hall-effect-based, galvanically isolated current sensing technology achieves reinforced isolation ratings in a small PCB footprint. These features enable isolated current sensing without expensive Rogowski coils, oversized current transformers, isolated operational amplifiers, or the power loss of shunt resistors.

The ACS37800 power monitoring IC offers key power measurement parameters that can easily be accessed through its digital interface. Dedicated and configurable I/O pins for voltage/current zero crossing, undervoltage and overvoltage reporting, and fast overcurrent fault detection are available. User configuration of the IC is available through on-chip EEPROM.

Our Arduino library makes it simple to add the ACS37800 into your project. We’ve also written a configuration example which you can use to examine and change all of the ACS37800’s settings through the IDE Serial Monitor or a terminal emulator.


Important Note: This product is not suitable for low current applications due to the +/-0.1A RMS Noise on the ACS37800’s current channel. Sensing less than an Amp? This is not the product for you…

Safety Information: Although the ACS37800 power monitoring IC is capable of monitoring AC power at high line voltages, the SparkX Power Meter is designed for Safety Extra Low Voltage (SELV) applications of up to 60VDC only. Its use in AC power systems is not recommended or condoned.

The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Hookup Accessories

Features & Specs

  • Allegro MicroSystems ACS37800
  • UL 60950-1 (ed. 2) and UL 62368-1 (ed. 1) certified
  • Reinforced isolation up to 517 VRMS
  • 0.85 mΩ primary conductor resistance for low power loss
  • Compatible with floating and non-floating GND
  • 1 kHz bandwidth
  • Current sensing range up to +/- 30 A
  • Default I2C address: 0x60
  • I2C address can be changed and stored in EEPROM
  • Voltage channel RMS noise: +/-0.3mV
  • Current channel RMS noise: +/-0.1A
  • Voltage channel total output error: +/-1% (-40°C to 125°C)
  • Current channel total output error: +/-2% (25°C to 125°C)
  • Current channel total output error: +/-2.7% (-40°C to 25°C)
  • Two 0.25” (6mm) through-holes for high current connections

Customer Reviews

SparkX Power Meter - ACS37800 (Qwiic)
SparkX Power Meter - ACS37800 (Qwiic)
$24.95
SPX-17873

Stock and Customer Discounts

$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing