UHF RFID H9 Tag - 70mm x 20mm (Adhesive)
WRL-31965

UHF RFID H9 Tag - 70mm x 20mm (Adhesive)

SKU: WRL-31965

This compact, adhesive UHF RFID tag features an advanced H9 chip, delivering faster read speeds, extended range, and larger user memory in a 70mm x 20mm sticker.

$1.25
In stock
SKU
WRL-31965
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This paper-thin, adhesive UHF RFID tag has been designed for versatility and high performance. Measuring just 70mm x 20mm, it's small enough to stick to almost any object while still providing reliable wireless identification. Each tag is built around the H9 RFID chip, which offers significant upgrades in speed, range, and memory over the standard H3 generation.

Why Choose H9?

These UHF RFID tags are engineered for demanding applications where standard tags might fall short.

  • Longer Range: With sensitivity improved by 2dBm over the H3, these tags offer a greater reading distance and more reliable detection.
  • Faster Transfer: Supports data rates up to 1,280kbps, twice the speed of the H3, making them ideal for high-volume scanning.
  • Smart Protocol: Fully compliant with ISO/IEC 18000-6C (RAIN UHF), these tags support dynamic power adjustment and enhanced anti-collision algorithms.

Expanded Memory & Security

The H9 chip significantly expands storage compared to older generations, giving you 176 bits more user memory for custom data logging. This version is just slightly larger than the previous one. The memory map includes:

  • User Memory: 688 bits (Read/Write)
  • EPC Memory: 96–496 bits (Adjustable)
  • TID: 48 bits (Pre-programmed, unchangeable Truly Unique ID)
  • Reserved: 64 bits (Access & Kill passwords)

These tags also feature a "Kill" command, allowing you to permanently disable the tag for privacy or security applications.

These tags are fully compatible with the SparkFun Simultaneous RFID Reader and any other RAIN UHF RFID reader/writer. Simply peel, stick, and scan.

Features & Specs

  • Dimensions: 70mm x 20mm
  • Operating Frequency: 840-960MHz
    • Compatible with H3 frequency bands, supports dynamic power adjustment
  • Protocol Standard: ISO/IEC 18000-6C
    • Supports enhanced anti-collision algorithm
  • Storage Capacity:
    • EPC: 96-496 bit
    • User: 688 bit (176 bits more than H3)
    • TID: 48 bit
    • Reserved: 64 bit
  • Sensitivity: 21 dBm (2 dBm higher than H3, longer reading distance)
  • Data Transfer Rate: Up to 1,280 kbps (twice as fast as H3)
  • Works with our UHF RFID Readers and Writers
  • Adhesive backing

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

UHF RFID H9 Tag - 70mm x 20mm (Adhesive)
UHF RFID H9 Tag - 70mm x 20mm (Adhesive)
$1.25
WRL-31965
$1.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing