UHF RFID H9 Tag - 30mm x 16mm (Adhesive)
WRL-30382

UHF RFID H9 Tag - 30mm x 16mm (Adhesive)

SKU: WRL-30382

This compact, adhesive UHF RFID tag features an advanced H9 chip, delivering faster read speeds, extended range, and larger user memory in a 30mmx16mm sticker.

$1.25
Out of stock
SKU
WRL-30382
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

This paper-thin, adhesive UHF RFID tag has been designed for versatility and high performance. Measuring just 30mm x 16mm, this is small enough to stick to practically any object—from inventory items to project enclosures, all the while providing reliable wireless identification. Each tag is built around the advanced H9 chip, which offers significant upgrades in speed, range, and memory over the standard H3 generation.

Why Choose H9?

These UHF RFID tags are engineered for demanding applications where standard tags might fall short.

  • Longer Range: With sensitivity improved by 2dBm over the H3, these tags offer greater reading distance and more reliable detection.
  • Faster Transfer: Supports data rates up to 1,280kbps, twice the speed of the H3, making them ideal for high-volume scanning.
  • Smart Protocol: Fully compliant with ISO/IEC 18000-6C (RAIN UHF), these tags support dynamic power adjustment and enhanced anti-collision algorithms, ensuring smooth operation even when multiple tags are present.

Expanded Memory & Security

The H9 chip significantly expands storage compared to older generations, giving you 176 bits more user memory for custom data logging. The memory map includes:

  • User Memory: 688 bits (Read/Write)
  • EPC Memory: 96–496 bits (Adjustable)
  • TID: 48 bits (Pre-programmed, unchangeable Truly Unique ID)
  • Reserved: 64 bits (Access & Kill passwords)

These tags also feature a "Kill" command that permanently disables the tag for privacy or security applications.

These tags are fully compatible with the SparkFun Simultaneous RFID Reader and any other RAIN UHF RFID reader/writer. Simply peel, stick, and scan.

Features & Specs

  • Dimensions: 30mm x 16mm
  • Operating Frequency: 840-960MHz
    • Compatible with H3 frequency bands, supports dynamic power adjustment
  • Protocol Standard: ISO/IEC 18000-6C
    • Supports enhanced anti-collision algorithm
  • Storage Capacity:
    • EPC: 96-496 bit
    • User: 688 bit (176 bits more than H3)
    • TID: 48 bit
    • Reserved: 64 bit
  • Sensitivity: 21 dBm (2 dBm higher than H3, longer reading distance)
  • Data Transfer Rate: Up to 1,280 kbps (twice as fast as H3)
  • Works with our UHF RFID Readers and Writers
  • Adhesive backing

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

UHF RFID H9 Tag - 30mm x 16mm (Adhesive)
UHF RFID H9 Tag - 30mm x 16mm (Adhesive)
$1.25
WRL-30382
$1.25 retail price.

Available Discounts

  • $1.19 | 25+ units
  • $1.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing