This product has been retired from our catalog and is no longer for sale. View the updated version below. WRL-30382

UHF RFID H3 Tags - 30mm x 16mm (Adhesive)
WRL-27180

UHF RFID H3 Tags - 30mm x 16mm (Adhesive)

SKU: WRL-27180

These paper-thin, adhesive tags work with our RFID readers and can be stuck to practically anything. 

Out of stock
SKU
WRL-27180

This product has been retired from our catalog and is no longer for sale. View the updated version below. WRL-30382

Helpful Documentation

Product Overview

These paper-thin, adhesive tags work with our Simultaneous RFID Reader and can be stuck to practically anything you can imagine. The tags can read and be written to --- and also have a kill feature. Each tag comes with a TID (Truly Unique ID) that can't be changed, but there's plenty of memory for you to write and read from.

Compatible with all of our RAIN UHF RFID Reader and Writers.

Features & Specs

  • 30mm x 16mm
  • Frequency: 860-960MHz
  • Reading Distance: 0-10m
  • Working Temperature: -25°C to 65°C
  • Protocol: ISO18000-6C
  • Capacity: 512bit
  • Works with our UHF RFID Readers and Writers
  • Adhesive backing

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

UHF RFID H3 Tags - 30mm x 16mm (Adhesive)
UHF RFID H3 Tags - 30mm x 16mm (Adhesive) WRL-27180
$1.25 retail price.

Available Discounts

  • $1.19 | 10+ units
  • $1.13 | 25+ units
  • $1.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing