Tinkering

by Member #625142

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Green
Retired COM-11491
11.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Teensy 2.0
Retired DEV-12765
15.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Parallel Gripper Kit A - Channel Mount
Retired ROB-13178
9.44
You save:
5.51 (37%)
1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Magnetic Card Blank - Low Coercivity
Retired SEN-08675
0.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack
Retired ROB-11578
74.95 1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
Total: 579.89