John Quinn - Lab Supply Fall 2016 Part 2

by John Quinn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Header - 4-pin Male (SMD, 0.1", Right Angle)
In stock PRT-12638
0.75 1   
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
3.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 14 left! WIG-12772
63.5 1   
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
ZX Distance and Gesture Sensor
Retired SEN-12780
24.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
22 4   
Stepper Motor with Cable
In stock ROB-09238
70 4   
SparkFun Servo Trigger
26 available WIG-13118
78 4   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
58.8 24   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
38.4 24   
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
39.9 2   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
15.8 4   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 8 left! PRT-12711
204.6
You save:
10.8 (5%)
12   
Barrel Jack Extension Cable - M-F (6 ft)
In stock COM-11707
2.1 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Relay SPDT Sealed
In stock COM-00100
50.4 24   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
59.8 4   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
10.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Reed Switch
In stock COM-08642
2.1 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Mini Power Switch - SPDT
In stock COM-00102
16 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
Female Headers
In stock PRT-00115
17.5 10   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
35.9 2   
LED - Assorted (20 pack)
In stock COM-12062
79 20   
Solder Vacuum
In stock TOL-13203
11 2   
SparkFun Third Hand Parts
21 available TOL-12033
27.96
You save:
1.44 (5%)
12   
Total: 1240.16