CAVANAUGH 2-15-17

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
5.25 5   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Arduino Mini 05
Retired DEV-11303
33.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
1.9 2   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
21.9 2   
Mini Photocell
In stock SEN-09088
9.6 6   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button - Green
In stock COM-10440
2.25 1   
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
PIR Motion Sensor (JST)
In stock SEN-13285
54.75 5   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
6
You save:
0.25 (4%)
25   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
24.75 5   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
11.9 2   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Total: 389.2