Customer #865582's Wish List from Cart

Favorited Favorite 0

Pre-eng order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
495
You save:
55 (10%)
100   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
14 4   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
102.5 5   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
269
You save:
29.75 (10%)
25   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
10.5 5   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
156.8
You save:
8.2 (5%)
10   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
21 10   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
25
You save:
1.25 (5%)
25   
Diffused LED - Red 10mm
In stock COM-10632
34.77
You save:
1.83 (5%)
61   
LED - Super Bright White
In stock COM-00531
50
You save:
2.5 (5%)
50   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
21 20   
555 Timer
Retired COM-09273
72
You save:
4 (5%)
80   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
36
You save:
2 (5%)
40   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
77.7 6   
SparkFun Capacitor Kit
In stock KIT-13698
85
You save:
4.5 (5%)
10   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
134.75 5   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
29.25 15   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
45.6
You save:
2.4 (5%)
30   
Mini Pushbutton Switch
In stock COM-00097
41
You save:
4 (9%)
100   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
45
You save:
5 (10%)
100   
SparkFun Snappable Protoboard
In stock PRT-13268
644.8
You save:
71.2 (10%)
80   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
15.75 15   
Servo - Hitec HS-425BB (Standard Size)
Only 6 left! ROB-11883
1175 50   
Servo - Generic (Sub-Micro Size)
Only 4 left! ROB-09065
896
You save:
99 (10%)
100   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
99 20   
H-Bridge Motor Driver 1A
In stock COM-00315
190.4
You save:
9.6 (5%)
80   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
161
You save:
8.5 (5%)
10   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
335 10   
Stepper Motor with Cable
In stock ROB-09238
175 10   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
Out of stock ROB-13258
261.5
You save:
13.5 (5%)
50   
Temperature Sensor - TMP36
In stock SEN-10988
8 5   
Mini Photocell
In stock SEN-09088
32 20   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
64.5 3   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 7 left! SEN-00242
710
You save:
37.5 (5%)
50   
Flex Sensor 4.5"
Only 3 left! SEN-08606
179.5 10   
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
94.5
You save:
5 (5%)
10   
Cannot be ordered at this time.
Solar Panel - 2W
Retired PRT-13781
472.5 15   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
493
You save:
54.5 (10%)
50   
SparkFun Inventor's Kit - Special Edition
Retired KIT-14094
854.5
You save:
45 (5%)
10   
Cannot be ordered at this time.
Total: 9042.07