Deano

by Member #156599

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
PIC 14 Pin 20MHz 4K 8A/D - 16F688
Retired COM-00219
2.31 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
Out of stock WRL-09143
8.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
XBee Pro 900 U.FL Connection
Retired WRL-09098
44.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
Thermocouple Amplifier Digital MAX6675
Retired COM-00307
11.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Reflow Toaster Controller
Retired WIG-00081
89.95 1   
Cannot be ordered at this time.
GPS Shield
Retired GPS-09817
16.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Standoff - Metal (1", 4-40, 4 pack)
Retired PRT-00446
2.95 1   
Cannot be ordered at this time.
Standoffs Metal Hex
Retired COM-00126
1.95 1   
Cannot be ordered at this time.
Nut - Metal (4-40)
Retired PRT-10232
0.15 1   
Cannot be ordered at this time.
SMD Soldering Class - April 14th, 2011
Retired CLS-10309
50 1   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-09948
34.95 1   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
Total: 616.14