dreaming

by bennytheblender

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
17.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
6.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Car Adapter Power Supply--7.5VDC 1A
Retired TOL-08835
0.5 1   
Cannot be ordered at this time.
Computer Power Supply
Retired TOL-09539
29.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Illuminated LED Eye Loupe
Retired TOL-09329
4.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Solder - 1.1lb Spool (0.020") Special Blend
Retired TOL-09912
44.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Total: 704.15