Wish List

by Helmishgen

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Voice Modulator IC - HT8950
Retired COM-10574
5.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
EL Wire - Blue 3m
Retired COM-10195
19.9 2   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Flex Sensor 4.5"
31 available SEN-08606
17.95 1   
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Colorganic Spectralizer Kit
Retired KIT-10446
24.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
Black Knob - 15x19mm
Only 12 left! COM-09998
1.05 1   
EL Panel - Blue (10x10cm)
Retired COM-10798
29.9 2   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
2.5 5   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
2.5 5   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Surface Transducer - Small
Retired COM-10917
19.9 2   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
24 available COM-09557
11 2   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
10-Segment LED Kit - Retail
Retired RTL-10771
14.95 1   
Cannot be ordered at this time.
Touch Sense Shield Retail
Retired RTL-10774
15.95 1   
Cannot be ordered at this time.
ezLCD 301 - 2.6" Color LCD
Retired LCD-11000
99.95 1   
Cannot be ordered at this time.
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
99.9 2   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-10998
24.95 1   
Cannot be ordered at this time.
Si4735 FM/AM Radio Receiver Breakout
Retired WRL-10906
24.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Mr. Roboto Kit
Retired KIT-10726
39.95 1   
Cannot be ordered at this time.
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
Digital FM Radio Receiver Retail
Retired RTL-10775
25.95 1   
Cannot be ordered at this time.
Graphic LCD Retail
Retired RTL-10773
10.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
15 available TOL-11784
37.5 1   
Pi Tin for the Raspberry Pi - Black
Retired PRT-11980
6.95 1   
Cannot be ordered at this time.
Total: 1512.05